264-9400: BR172 Brushcutter
+ / - Hover over image to Zoom
Other Views

    264-9400: BR172 Brushcutter

    Part Number: 264-9400
    Brand: Cat
    Retrieving Price.....

    Cat® Brushcutters are used for clearing overgrowth from highway medians, utility easements and for initial land clearing for housing, parks and recreational areas.

    Cat® Brushcutters are used for clearing overgrowth from highway medians, utility easements and for initial land clearing for housing, parks and recreational areas.

    COMPATIBLE WITH THIS ATTACHMENT

    UNITS:
    • US
    • Metric
    • Compatible Model: 216B Series 2, 226B Series 2, 232B Series 2, 236B Series 2, 242B Series 2, 247B Series 2, 252B Series 2, 257B Series 2, 216B Series 3, 226B Series 3, 236B Series 3, 242B Series 3, 247B Series 3, 252B Series 3, 257B Series 3, 259B Series 3, 246C, 256C, 262C, 272C, 277C, 279C, 287C, 289C, 297C, 299C, 226D, 232D, 236D, 242D, 246D, 249D, 257D, 259D, 262D, 272D, 272D XHP, 277D, 279D, 287D, 289D, 297D, 297D XHP, 299D, 299D XHP, 272D2, 272D2 XHP, 297D2, 297D2 XHP, 299D2, 299D2 XHP
    • Hydraulics Flow (GPM): 15-21
    • Machine Hydraulic: STD FLOW - ELECTRICAL, HIGH FLOW, HIGH FLOW XPS, XHP, STD FLOW - NO ELECTRICAL
    • Machine Interface: SSL
    • Maximum Cutting Diameter (in): 3
    • Motor Displacement (CBM/rev): 140
    • Motor Displacement (CI/rev): 8.5
    • Optimum Hydraulics Pressure (bar): 150-230
    • Overall Height (in): 20
    • Required Hydraulics: Standard Flow
    • Tip Speed: 11210-15730
    • Weight (lb): 1100
    We currently do not have any equipment model information for this part.