285-6115: 1829 mm (72 in) Utility Grapple Forks
+ / - Hover over image to Zoom
Other Views

    285-6115: 1829 mm (72 in) Utility Grapple Forks

    Part Number: 285-6115
    Brand: Cat
    Retrieving Price.....

    Designed to handle a wide variety of materials in a variety of operating conditions.

    Cat® Utility Grapple Forks for Cat Skid Steer Loaders, Multi Terrain Loaders and Compact Track Loaders are designed to handle light, hard to handle materials encountered on a farm, ranch or landscaping project. The light duty design offers grasping capabilities for materials such as loose hay, straw, bedding materials, dry compacted livestock waste, landscaping mulch, pine straw and pierceable objects. NOTE: Utility grapple forks are not designed for piercing and carrying large, round bales.

    COMPATIBLE WITH THIS ATTACHMENT

    UNITS:
    • US
    • Metric
    • Compatible Model: 216B Series 2, 226B Series 2, 232B Series 2, 236B Series 2, 242B Series 2, 247B Series 2, 252B Series 2, 257B Series 2, 216B Series 3, 226B Series 3, 236B Series 3, 242B Series 3, 247B Series 3, 252B Series 3, 257B Series 3, 259B Series 3, 246C, 256C, 262C, 272C, 277C, 279C, 287C, 289C, 297C, 299C, 226D, 232D, 236D, 242D, 246D, 249D, 257D, 259D, 262D, 272D, 272D XHP, 277D, 279D, 287D, 289D, 297D, 297D XHP, 299D, 299D XHP, 272D2, 272D2 XHP, 297D2, 297D2 XHP, 299D2, 299D2 XHP
    • Exposed Fork Tine Length (in): 25
    • Fork Tine Diameter (in): 1.3
    • Fork Tine Width (in): 1.3
    • Height Grapple Closed (in): 30.3
    • Jaw Opening (in): 34.5
    • Length (in): 37
    • Machine Hydraulic: HIGH FLOW, STD FLOW - ELECTRICAL, HIGH FLOW XPS, XHP, STD FLOW - NO ELECTRICAL
    • Machine Interface: SSL
    • Machine Type: Skid Steer Loaders
    • Number Of Tine: 9
    • Weight (lb): 718.7
    We currently do not have any equipment model information for this part.