381-8410: SW345B, 76 mm (3 in) Wheel Saw
+ / - Hover over image to Zoom
Other Views

    381-8410: SW345B, 76 mm (3 in) Wheel Saw

    Part Number: 381-8410
    Brand: Cat
    Retrieving Price.....

    Ideal for asphalt patch cutting, road expansion join cuts, and utility trenching.

    Cat® Wheel Saws are designed for high performance trench cutting on a variety of hard or compact surfaces such as asphalt, reinforced concrete, and rocky or frozen ground.

    COMPATIBLE WITH THIS ATTACHMENT

    • Bit Speed Max Flow (FPM): 1143
    • Bit Speed Max Flow (MPM): 349
    • Compatible Model: 216B Series 2, 226B Series 2, 232B Series 2, 236B Series 2, 242B Series 2, 247B Series 2, 252B Series 2, 257B Series 2, 216B Series 3, 226B Series 3, 236B Series 3, 242B Series 3, 247B Series 3, 252B Series 3, 257B Series 3, 259B Series 3, 246C, 256C, 262C, 272C, 277C, 279C, 287C, 289C, 297C, 299C, 226D, 232D, 236D, 242D, 246D, 249D, 257D, 259D, 262D, 272D, 272D XHP, 277D, 279D, 287D, 289D, 297D, 297D XHP, 299D, 299D XHP, 272D2, 272D2 XHP, 297D2, 297D2 XHP, 299D2, 299D2 XHP, 906K, 907K, 908K, 906M, 907M, 908M
    • Conical Bits Per Wheel: 64
    • Drive Method: Pistson motor/Planetary
    • Hydraulics Flow (GPM): 33
    • Hydraulics Flow (LPM): 125
    • Length (in): 85
    • Length (mm): 2165
    • Machine Hydraulic: HIGH FLOW, HIGH FLOW XPS, XHP
    • Machine Interface: SSL
    • Maximum Depth (in): 18
    • Maximum Depth (mm): 450
    • Motor Displacement (CBM/rev): 1404
    • Motor Displacement (CI/rev): 86
    • Optimum Hydraulics Pressure (bar): 230
    • Optimum Hydraulics Pressure (psi): 3335
    • Optional Bit Type: All Purpose
    • Overall Height (in): 57
    • Overall Height (mm): 1455
    • Overall Width (mm): 1850
    • Required Hydraulics: High Flow XPS
    • Saw Type: Wheel Saws
    • Side Shift Travel (in): 22
    • Side Shift Travel (mm): 550
    • Standard Bit Type: Concrete
    • Trench Cleaning Device: No
    • Weight (kg): 1156
    • Weight (lb): 2549
    • Wheel Speed (rpm): 89
    • Wheel Torque Max Pressure (lb-ft): 4604
    • Wheel Torque Max Pressure (N-m): 6244
    • Wheel Width (in): 3
    • Wheel Width (mm): 80
    We currently do not have any equipment model information for this part.