448-5690: BP118C Pickup Broom
+ / - Hover over image to Zoom
Other Views

    448-5690: BP118C Pickup Broom

    Part Number: 448-5690
    Brand: Cat
    Retrieving Price.....

    Collect dirt and debris from a variety of surfaces.

    Pickup Brooms for Cat® Skid Steer Loaders, Backhoe Loaders, Integrated Toolcarriers, and Wheel Loaders sweep and deposit materials into an integrated hopper for easy removal and dumping.

    COMPATIBLE WITH THIS ATTACHMENT

    • Broom Type: Pickup Brooms
    • Brush Diameter (in): 26
    • Brush Diameter (mm): 660
    • Brush Speed (rpm): 199
    • Compatible Model: 903C, 216B Series 2, 226B Series 2, 232B Series 2, 236B Series 2, 242B Series 2, 247B Series 2, 252B Series 2, 257B Series 2, 216B Series 3, 226B Series 3, 236B Series 3, 242B Series 3, 247B Series 3, 252B Series 3, 257B Series 3, 259B Series 3, 246C, 256C, 262C, 272C, 277C, 279C, 287C, 289C, 297C, 299C, 226D, 232D, 236D, 242D, 246D, 249D, 257D, 259D, 262D, 272D, 272D XHP, 277D, 279D, 287D, 289D, 297D, 297D XHP, 299D, 299D XHP, 272D2, 272D2 XHP, 297D2, 297D2 XHP, 299D2, 299D2 XHP, 906H2, 907H2, 908H2, 906K, 907K, 908K, 906M, 907M, 908M
    • Drive Method: Direct Drive
    • Gutter Brush Weight (kg): 41
    • Gutter Brush Weight (lb): 90
    • Height (in): 34
    • Height (mm): 872
    • Hopper Capacity (CBF): 17.4 3
    • Hopper Capacity (CBM): 0.49
    • Hydraulics Flow (GPM): 11-23
    • Hydraulics Flow (LPM): 42-86
    • Length (in): 72
    • Length (mm): 1837
    • Machine Hydraulic: XHP, HIGH FLOW, STD FLOW - ELECTRICAL, HIGH FLOW XPS, STD FLOW - NO ELECTRICAL
    • Machine Interface: SSL
    • Motor Displacement (CBM/rev): 405
    • Motor Displacement (CI/rev): 25
    • Optimum Hydraulics Pressure (bar): 145-235
    • Optimum Hydraulics Pressure (psi): 2100-3400
    • Overall Width (mm): 2295
    • Required Hydraulics: Standard Flow
    • Sweeping Width (in): 72
    • Sweeping Width (mm): 1829
    • Weight (kg): 570
    • Weight (lb): 1258
    We currently do not have any equipment model information for this part.