475-2760: HM115C Standard Flow Mulcher
+ / - Hover over image to Zoom
Other Views

    475-2760: HM115C Standard Flow Mulcher

    Part Number: 475-2760
    Brand: Cat
    Retrieving Price.....

    High-performance cutting and mulching of vegetation and overgrowth.

    Cat® Mulchers for Skid Steer Loaders,Multi Terrain Loaders and Compact Track Loaders are designed for high-performance cutting and mulching vegetation and undergrowth from forested terrain. The hydraulic mulcher reduces saplings, shrubs and trees into mulched material, making it ideal for environmental maintenance, such as creating fire lanes. Other applications include: land reclamation, foliage removal from building construction sites, and shredding pruned material and organic waste for biomass production.

    COMPATIBLE WITH THIS ATTACHMENT

    UNITS:
    • US
    • Metric
    • Compatible Model: 216B Series 2, 226B Series 2, 232B Series 2, 236B Series 2, 242B Series 2, 247B Series 2, 252B Series 2, 257B Series 2, 216B Series 3, 226B Series 3, 236B Series 3, 242B Series 3, 247B Series 3, 252B Series 3, 257B Series 3, 259B Series 3, 246C, 256C, 262C, 272C, 277C, 279C, 287C, 289C, 297C, 299C, 226D, 232D, 236D, 242D, 246D, 249D, 257D, 259D, 262D, 272D, 272D XHP, 277D, 279D, 287D, 289D, 297D, 297D XHP, 299D, 299D XHP, 272D2, 272D2 XHP, 297D2, 297D2 XHP, 299D2, 299D2 XHP
    • Drive Method: V-Belt
    • Drum Speed: 2570-2940
    • Length (in): 48
    • Machine Hydraulic: XHP, HIGH FLOW XPS, HIGH FLOW, STD FLOW - ELECTRICAL
    • Machine Interface: SSL
    • Maximum Cutting Diameter (in): 8
    • Motor: Axial Piston, Variable Speed
    • Optimum Hydraulic Flow (GPM): 20-23
    • Optimum Hydraulics Pressure (bar): 200-230
    • Overall Height (in): 50
    • Required Hydraulics: SF
    • Weight (lb): 1803
    We currently do not have any equipment model information for this part.