475-6070: 890 mm (35 in) Dual Tine Bale Spear
+ / - Hover over image to Zoom
Other Views

    475-6070: 890 mm (35 in) Dual Tine Bale Spear

    Part Number: 475-6070
    Brand: Cat
    Retrieving Price.....

    Ideal for hay bales, both round and square as well as other baled material in agriculture applications.

    Cat® Bale Spears are designed for loading and carrying of round and square baled materials. Bales of wheat, hay and other materials can be transported for livestock feed, bedding or carrying for loading, unloading, or moving to storage. Offering optimal rigidity and capacity, the Bale Spear work tools are designed for a long working life.

    COMPATIBLE WITH THIS ATTACHMENT

    UNITS:
    • US
    • Metric
    • Capacity (lb): 3000
    • Compatible Model: 903C, 216B Series 2, 226B Series 2, 232B Series 2, 236B Series 2, 242B Series 2, 247B Series 2, 252B Series 2, 257B Series 2, 216B Series 3, 226B Series 3, 236B Series 3, 242B Series 3, 247B Series 3, 252B Series 3, 257B Series 3, 259B Series 3, 246C, 256C, 262C, 272C, 277C, 279C, 287C, 289C, 297C, 299C, 226D, 232D, 236D, 242D, 246D, 249D, 257D, 259D, 262D, 272D, 272D XHP, 277D, 279D, 287D, 289D, 297D, 297D XHP, 299D, 299D XHP, 272D2, 272D2 XHP, 297D2, 297D2 XHP, 299D2, 299D2 XHP, 906H2, 907H2, 908H2, 906K, 907K, 908K, 906M, 907M, 908M
    • Machine Hydraulic: HIGH FLOW XPS, XHP, STD FLOW - NO ELECTRICAL, HIGH FLOW, STD FLOW - ELECTRICAL
    • Machine Interface: SSL
    • Overall Depth (in): 43.3
    • Overall Height (in): 51.8
    • Tine Spacing (in): 28.3
    • Weight (lb): 260.1
    We currently do not have any equipment model information for this part.