479-8086: 3.2 m (10 ft) Straight Snow Push
+ / - Hover over image to Zoom
Other Views

    479-8086: 3.2 m (10 ft) Straight Snow Push

    Part Number: 479-8086
    Brand: Cat
    Retrieving Price.....

    Unique design efficiently removes snow minimizing passes and reducing salt build up.

    Cat® Straight Snow Pushes are designed for optimal snow removal or any material pushing application. Removing applications can range from parking lots, driveways, airport runways and storage lots. Designed to roll and fold snow with a profiled mold board, the Straight Snow Push maximizes the amount of snow being pushed. Once material is contained and displaced, streamlined box supports ensure that snow does not cling to the tool, increasing productivity. The Cat Straight Snow push features a standard trip edge system which protects your machine and tool from unseen obstacles.

    COMPATIBLE WITH THIS ATTACHMENT

    UNITS:
    • US
    • Metric
    • Compatible Model: 903C, 216B Series 2, 226B Series 2, 232B Series 2, 236B Series 2, 242B Series 2, 247B Series 2, 252B Series 2, 257B Series 2, 216B Series 3, 226B Series 3, 236B Series 3, 242B Series 3, 247B Series 3, 252B Series 3, 257B Series 3, 259B Series 3, 246C, 256C, 262C, 272C, 277C, 279C, 287C, 289C, 297C, 299C, 226D, 232D, 236D, 242D, 246D, 249D, 257D, 259D, 262D, 272D, 272D XHP, 277D, 279D, 287D, 289D, 297D, 297D XHP, 299D, 299D XHP, 272D2, 272D2 XHP, 297D2, 297D2 XHP, 299D2, 299D2 XHP, 906H2, 907H2, 908H2, 906K, 907K, 908K, 906M, 907M, 908M
    • Interface: SSL
    • Length (in): 45
    • Machine Hydraulic: HIGH FLOW XPS, STD FLOW - ELECTRICAL, HIGH FLOW, STD FLOW - NO ELECTRICAL, XHP
    • Machine Interface: SSL
    • Moldboard Height (in): 33.6
    • Overall Height (in): 39.1
    • Trip Edge: Rubber
    • Trip Edge height (in): 4.7
    • Weight (lb): 1153
    We currently do not have any equipment model information for this part.