481-3668: 2.4 m (8 ft) Snow Plow
+ / - Hover over image to Zoom
Other Views

    481-3668: 2.4 m (8 ft) Snow Plow

    Part Number: 481-3668
    Brand: Cat
    Retrieving Price.....

    Robust design for moving snow with maximum efficiency and power.

    Cat® Snow Plows are designed for snow removal applications in parking lots, driveways, airport runways and storage lots. The design of the plow scrapes the surface and can angle to windrow material to one side. The trip edge system protects your machine and tool from unseen obstacles by retracting when objects such as a manhole cover or large rocks are hit.

    COMPATIBLE WITH THIS ATTACHMENT

    UNITS:
    • US
    • Metric
    • Angled Width (in): 78.6
    • Blade Height (in): 31.4
    • Compatible Model: 903C, 216B Series 2, 226B Series 2, 232B Series 2, 236B Series 2, 242B Series 2, 247B Series 2, 252B Series 2, 257B Series 2, 216B Series 3, 226B Series 3, 236B Series 3, 242B Series 3, 247B Series 3, 252B Series 3, 257B Series 3, 259B Series 3, 246C, 256C, 262C, 272C, 277C, 279C, 287C, 289C, 297C, 299C, 226D, 232D, 236D, 242D, 246D, 249D, 257D, 259D, 262D, 272D, 272D XHP, 277D, 279D, 287D, 289D, 297D, 297D XHP, 299D, 299D XHP, 272D2, 272D2 XHP, 297D2, 297D2 XHP, 299D2, 299D2 XHP, 906H2, 907H2, 908H2, 906K, 907K, 908K, 906M, 907M, 908M
    • Float: 5
    • Hydraulic Angle: 35
    • Interface: SSL
    • Length (in): 49.1
    • Machine Hydraulic: XHP, STD FLOW - ELECTRICAL, HIGH FLOW, HIGH FLOW XPS, STD FLOW - NO ELECTRICAL
    • Machine Interface: SSL
    • Overall Height (in): 31.5
    • Trip Edge height (in): 6
    • Weight (lb): 1104.4
    We currently do not have any equipment model information for this part.