489-2200: MB250 Mixing Bucket
+ / - Hover over image to Zoom
Other Views

    489-2200: MB250 Mixing Bucket

    Part Number: 489-2200
    Brand: Cat
    Retrieving Price.....

    Utilizing a paddle auger and hydraulically controlled chute door to mixing material in a variety of applications.

    Cat® Mixing Buckets for Cat Skid Steer Loaders, Multi Terrain Loaders and Compact Track Loaders are designed for material mixing in a variety of applications. Utilizing a chain driven auger equipped with replaceable paddles the Cat Mixing Buckets ensure complete and repeatable mixing. Work can be completed in difficult to access areas, improving productivity and saving on transportation costs. Available with rigid and flexible chutes, the mixing buckets provide different methods to distribute material around job sites. The hydraulically controlled chute door opens a path for material to exit the bucket and is operated from the cab eliminating the need to exit the cab to open the bucket. The Cat Mixing Buckets are excellent for sidewalks, driveways, finish work, fence posts, footings and floors of small buildings.

    COMPATIBLE WITH THIS ATTACHMENT

    • Auger Diameter: 508
    • Auger Diameter: 20
    • Auger Paddles: 11
    • Auger Speed Range: 10-30 rpm
    • Capacity: 0.33
    • Capacity: 0.25
    • Compatible Model: 216B Series 2, 226B Series 2, 232B Series 2, 236B Series 2, 242B Series 2, 247B Series 2, 252B Series 2, 257B Series 2, 216B Series 3, 226B Series 3, 236B Series 3, 242B Series 3, 247B Series 3, 252B Series 3, 257B Series 3, 259B Series 3, 246C, 256C, 262C, 272C, 277C, 279C, 287C, 289C, 297C, 299C, 226D, 232D, 236D, 242D, 246D, 249D, 257D, 259D, 262D, 272D, 272D XHP, 277D, 279D, 287D, 289D, 297D, 297D XHP, 299D, 299D XHP, 272D2, 272D2 XHP, 297D2, 297D2 XHP, 299D2, 299D2 XHP, 906K, 907K, 908K, 906M, 907M, 908M
    • Diameter (in): 20
    • Diameter (mm): 508
    • Drive Method: Chain
    • Drive Method: Chain
    • Height: 877
    • Height: 35
    • Height (in): 34.5
    • Height (mm): 877
    • Length: 814
    • Length: 32
    • Length (in): 32.0
    • Length (mm): 814
    • Machine Hydraulic: XHP, STD FLOW - ELECTRICAL, HIGH FLOW XPS, HIGH FLOW
    • Machine Interface: SSL
    • Number of Auger Paddles: 11
    • Optimum Hydraulic Flow: 50
    • Optimum Hydraulic Flow: 13
    • Optimum Hydraulic Flow (GPM): 13
    • Optimum Hydraulic Flow (LPM): 50
    • Optimum Hydraulic Pressure: 2466
    • Optimum Hydraulic Pressure: 170
    • Optimum Hydraulics Pressure (bar): 170
    • Optimum Hydraulics Pressure (psi): 2466
    • Overall Width: 1605
    • Overall Width: 63
    • Required Hydraulics: Standard Flow
    • Speed Range (rpm): 10-30
    • Weight: 430
    • Weight: 948
    • Weight (kg): 430
    • Weight (lb): 948
    • Width (mm): 1605
    We currently do not have any equipment model information for this part.