493-2259: BU118 Utility Broom
+ / - Hover over image to Zoom
Other Views

    493-2259: BU118 Utility Broom

    Part Number: 493-2259
    Brand: Cat
    Retrieving Price.....

    Sweep and collect light debris on smooth surfaces in forward or reverse travel.

    Utility brooms sweep and collect light debris on smooth surfaces in forward or reverse travel.

    COMPATIBLE WITH THIS ATTACHMENT

    • Broom Type: Utility Brooms
    • Brush Diameter (in): 26
    • Brush Diameter (mm): 660
    • Brush Speed (rpm): 190
    • Compatible Model: 216B Series 2, 226B Series 2, 232B Series 2, 236B Series 2, 242B Series 2, 247B Series 2, 252B Series 2, 257B Series 2, 216B Series 3, 226B Series 3, 236B Series 3, 242B Series 3, 247B Series 3, 252B Series 3, 257B Series 3, 259B Series 3, 246C, 256C, 262C, 272C, 277C, 279C, 287C, 289C, 297C, 299C, 226D, 232D, 236D, 242D, 246D, 249D, 257D, 259D, 262D, 272D, 272D XHP, 277D, 279D, 287D, 289D, 297D, 297D XHP, 299D, 299D XHP, 272D2, 272D2 XHP, 297D2, 297D2 XHP, 299D2, 299D2 XHP, 906H2, 907H2, 908H2, 906K, 907K, 908K, 906M, 907M, 908M
    • Drive Method: Direct Drive
    • Gutter Brush Weight (kg): 40
    • Gutter Brush Weight (lb): 88
    • Height (in): 31
    • Height (mm): 973
    • Hopper Capacity (CBF): 17.4 3
    • Hopper Capacity (CBM): 0.49
    • Hydraulics Flow (GPM): 8-22
    • Hydraulics Flow (LPM): 30-83
    • Length (in): 59
    • Length (mm): 1490
    • Machine Hydraulic: HIGH FLOW XPS, HIGH FLOW, XHP, STD FLOW - ELECTRICAL, STD FLOW - NO ELECTRICAL
    • Machine Interface: SSL
    • Motor Displacement (CBM/rev): 393
    • Motor Displacement (CI/rev): 24
    • Optimum Hydraulics Pressure (bar): 145-227
    • Optimum Hydraulics Pressure (psi): 2100-3300
    • Overall Width (mm): 2115
    • Required Hydraulics: Standard Flow
    • Sweeping Width (in): 73
    • Sweeping Width (mm): 1865
    • Weight (kg): 470
    • Weight (lb): 1035
    We currently do not have any equipment model information for this part.