177-1990: 2134 mm (84 in) Angle Blade
+ / - Hover over image to Zoom
Other Views

    177-1990: 2134 mm (84 in) Angle Blade

    Part Number: 177-1990
    Brand: Cat
    Retrieving Price.....

    Robust, high capacity design for moving dirt, gravel, livestock waste and snow.

    Cat® Angle Blades are useful work tools in a wide range of applications for moving dirt, gravel, livestock waste and snow. They are also useful for finish grade work in construction and landscaping.

    COMPATIBLE WITH THIS ATTACHMENT

    • Angled Width (in): 78
    • Angled Width (mm): 1949
    • Blade Height (in): 24
    • Blade Height (mm): 614
    • Blade Type: Angle Blade
    • Compatible Model: 216B Series 2, 226B Series 2, 232B Series 2, 236B Series 2, 242B Series 2, 247B Series 2, 252B Series 2, 257B Series 2, 216B Series 3, 226B Series 3, 236B Series 3, 242B Series 3, 247B Series 3, 252B Series 3, 257B Series 3, 259B Series 3, 246C, 256C, 262C, 272C, 277C, 279C, 287C, 289C, 297C, 299C, 226D, 232D, 236D, 242D, 246D, 249D, 257D, 259D, 262D, 272D, 272D XHP, 277D, 279D, 287D, 289D, 297D, 297D XHP, 299D, 299D XHP, 272D2, 272D2 XHP, 297D2, 297D2 XHP, 299D2, 299D2 XHP, 906H2, 907H2, 908H2, 906K, 907K, 908K, 906M, 907M, 908M
    • Cutting Edge Thickness (in): 0.63
    • Cutting Edge Thickness (mm): 16
    • Hydraulics Flow (GPM): 11-23
    • Hydraulics Flow (LPM): 42-86
    • Length (in): 30
    • Length (mm): 753
    • Machine Hydraulic: HIGH FLOW, HIGH FLOW XPS, STD FLOW - ELECTRICAL, STD FLOW - NO ELECTRICAL, XHP
    • Machine Interface: SSL
    • Maximum Blade Angle: ±30
    • Optimum Hydraulics Pressure (bar): 145-235
    • Optimum Hydraulics Pressure (psi): 2100-3400
    • Overall Width (mm): 2198
    • Required Hydraulics: Standard Flow
    We currently do not have any equipment model information for this part.