6E-1497: Boss
+ / - Hover over image to Zoom
Other Views

    6E-1497: Boss

    Part Number: 6E-1497
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Boss (Cylinder Assembly)

    Description:
    Service component for hydraulic cylinder assembly.

    Attributes:
    • Material: Steel
    • Standard No.12 port

    Application:
    Consult your owner’s manual or contact your local Cat Dealer for more information.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Overall Height (in): 1.9
    • Overall Length (in): 2.4
    • Overall Width (in): 2.1
    earthmoving compactor
    826K 826H 825K 815F 815B 815F II 816F 816F II 826G II

    motor grader
    24M 24 24H

    forest products
    560B 580 550B 550 570 570B 580B

    wheel-type loader
    966H 950H 924GZ 966G II 980H 972H 924HZ 966G 924G 914G2 924H 980G II 972G II 966F II 972G 930K 928H 980G 962H 970F

    wheel-type skidder
    525B 535C 555D 525D 525C 535D 545 545C 535B 545D

    backhoe loader
    426B 426C 436C 436B 420D 424D 416C 438C 442D 428D 428C 416D 446B 430D 446D 432D 438D

    wheel dozer
    824K 824G II 814F II 814F 824H

    off-highway truck
    777E 773G OEM 777G 773G LRC 775G OEM 777D 777F 773G 775G LRC 776D 775G

    underground articulated truck
    AD22 AD30

    integrated toolcarrier
    IT24F IT14G IT38G IT14G2 IT28G IT38H IT38G II IT28F IT38F

    excavator
    345B II 345B L 345C L 345B

    track-type loader
    939C 933C 963C

    wheel tractor-scraper
    613C 613C II 611 613G

    track-type tractor
    D6N LGP D6 D6N XL D6N

    load, haul, dump
    R1600 R1600G R1600H R1700K