2D-2511: Tire Valve Assembly
+ / - Hover over image to Zoom
Other Views

    2D-2511: Tire Valve Assembly

    Part Number: 2D-2511
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Tire Valve Assembly (Basic)

    Description:
    Cat tire valve assemblies are designed to provide for ease of regulating tire pressure to improve the performance and operation of wheeled Cat machines.

    Attributes:
    •Includes valve stem and spud assembly
    •0.5-20 rim thread size
    •0.482-26 stem thread size

    Applications:
    Cat tire valve assemblies provide for peak performance and productivity of Cat air filled tires. Consult your owner's manual or contact your local Cat Dealer for more information.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Overall Height (in): 1.1
    • Overall Length (in): 2.2
    • Overall Width (in): 1.2
    motor grader
    120M 120K 160M 160H 160K 140K 140M 120K 2 120H 120H ES 160H NA 130G 140M 2 12G 140G 12M 2 140H ES 140H 140H NA 135H 140 GC 12H 12M 160M 3 16 160G 120 120H NA 160M 2 160H ES 12M 3 140M 3 12K 120G 143H 12H NA 12H ES 135H NA 163H 120M 2 16G 120L 140K 2

    wheel-type loader
    962H 972H 950G 966G 966M XE 950K 938K 972M 930K 962G 950M 972G II 938G 966G II 924K 938G II 966H 950F II 962M 938F 966M 962K 950H 972G 982M 972M XE 926M 962G II 966K XE 938M 960F 950F 972L 966F II 930M 950G II 916 980M 966L 966K 962 972K 950L 970F 914G2 950M Z 966F 962L 962M Z

    wheel-type skidder
    508 518 120C FB518

    track-type skidder
    125C 120C

    off-highway truck
    777F 775F 777G 777 775G OEM 777E 773G 776B 777D 773F 776 775G LRC 777B 773G OEM 776D 773G LRC 775G 777C 776C

    wheel dozer
    814F 814K 814F II

    integrated toolcarrier
    IT62G IT38G II IT38F IT62H IT14G2 IT38G IT62G II

    wheel tractor-scraper
    621B 623E 631K 651 621G 623F 621E 633B TS220 666 623B 621H TS185 666B 621F 630B 623G 651B 641B 621 641 621K OEM 633 TS180 623H 631G 631B 631C 623K LRC 630A 621K 621S 623K 631E TS225