6G-5542: Spacer
+ / - Hover over image to Zoom
Other Views

    6G-5542: Spacer

    Part Number: 6G-5542
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Spacer

    Description:
    Internal service component for the drive group.

    Attribute:
    • Material: Steel
    • Outside diameter: 178 mm (7 in)
    • Inside diameter: 119.2 mm (4.69 in)
    • Thickness: 9.3 mm (0.36 in)

    Application:
    Consult your owner's manual or contact your local Cat Dealer for more information.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Inside Diameter (in): 4.69
    • Material Description: Steel
    • Outside Diameter (in): 7
    • Thickness (in): 0.36
    motor grader
    120M 2 160H 160H NA 140H 16M3 16M 18M3 120H ES 140G 140 24M 12M 12G 160M 3 AWD 12H 160K 120G 120H 140M 120 14G 120M 130G 143H 14L 120H NA 12M 3 AWD 135H NA 12M 3 16G 160M 2 12M 2 16H NA 160M 135H 120K 140H NA 140M 2 14M-3 140H ES 24 160H ES 12H NA 140M 3 AWD 163H NA 14M 14H NA 160M 3 14M3 140K 120K 2 120L 14H 24H 140K 2 140M 3 12H ES 12K 16H 163H