7K-3658: Ring-Lock
+ / - Hover over image to Zoom
Other Views

    7K-3658: Ring-Lock

    Part Number: 7K-3658
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Lock Ring (3 Piece)(25 inch)

    Description:
    Cat lock rings are used to lock the loose flange into the rim gutter of multi-piece wheels used on Cat machines.

    Attributes:
    3 piece steel lock ring

    Application:
    Cat lock rings are used in multi-piece wheel systems on wheeled Cat machines. Consult your owner's manual or contact your local Cat Dealer for more information.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Diameter (in): 24.39 MIN WITH ENDS TOGETHER
    • Material Description: Steel
    wheel-type loader
    926E 920 910 G916 926 916 G926

    integrated toolcarrier
    IT12 IT18 IT28B IT18B IT28