352-8588: Elbow
+ / - Hover over image to Zoom
Other Views

    352-8588: Elbow

    Part Number: 352-8588
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Elbow

    Description:
    Cat elbows are designed to circulate fluids throughout the engines on which they are installed with geometry and pressure ratings that vary according to specific application requirements.

    Attributes:
    • Material: Cast steel
    • For use with 3/8 inch hardware
    • OEM direct replacement

    Application:
    Used in turbo charger oil lines. Consult your owner’s manual or contact your local Cat Dealer for more information.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Material Description: Cast steel
    • Overall Height (in): 1.6
    • Overall Length (in): 3.5
    • Overall Width (in): 3.1
    engine - industrial
    C15 C18

    articulated dump truck
    740B