479-4992: Coil Assembly-Heater
+ / - Hover over image to Zoom
Other Views

    479-4992: Coil Assembly-Heater

    Part Number: 479-4992
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Heater Coil Assembly

    Description:
    Cat heater coil assemblies provide large surface areas for heat exchange of the refrigerant fluids and gases within the HVAC system. Cat components make certain that your equipment is operating at an optimal level.

    Attributes:
    • Refrigerant Compatibility: R134a or R1234YF oil
    • Fitting 1 Gender: Beaded tube end
    • Fitting 2 Gender: Beaded tube end
    • Dimensions: 469.9 X 279.9 X 196.1 mm (18.5 X 11.02 X 7.72 in)
    • Installation Instructions Included: No
    • Material: Aluminum fins, Copper tubes, Galvanized steel sheetmetal
    • Item Grade: OEM Standard
    • Package Contents: 1 Heater coil
    • Product Condition: New
    • Manufactured with heavy gauge mounting brackets to reduce movement and vibration
    • 4 hole mount

    Application:
    Designed for use in the pressurized HVAC systems of heavy-duty equipment. Consult your owner's manual or contact your local Cat dealer for more information.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Overall Height (in): 7.72
    • Overall Length (in): 18.5
    • Overall Width (in): 11.02
    track-type tractor
    D6N XL D6N D6N LGP