+ / - Letakkan kursor di atas gambar untuk Memperbesar/memperkecil
Tampilan Lain

    475-2261: Hose Assembly

    Nomor Suku Cadang: 475-2261
    Merek: Cat
    Mengambil Harga.....
    Simpan ke Daftar

    Cat® Oil Hose Assembly


    Channels petroleum and water based hydraulic and lubricating fluids throughout a hydraulic system.

    Attributes:
    • Constructed with an oil resistant synthetic rubber inner tube, one or two plies of braided wire reinforcement and an oil, fuel and weather resistant braided textile cover. These features provide long life and excellent dependability
    • Hose inside diameter: 19.1 mm (0.75 in)
    • End 1: Female Swivel (90° coupling)
    • End 2: Female Swivel (45° coupling)
    • Thread size: 1-3/16-12 (both ends)

    Application:
    Intended for continuous use with petroleum-based lubricating oils, hydraulic oils, diesel fuels and air. Consult your owner’s manual or contact your local Cat Dealer for more information.

    excavator
    313D2 GC 313D2