507-3868: Compressor
+ / - Hover over image to Zoom
Other Views

    507-3868: Compressor

    Part Number: 507-3868
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Refrigerant Compressor (24 V Clutch)

    Description:
    The HVAC system provides heating, cooling and filtering of fresh and/or recirculating air in the operator compartment of a Cat machine. Cat compressors pressurize fluid to maintain flow rate and increase pressure required for the application.

    Attributes:
    • Super heavy duty 7 cylinder compressor
    • Cast aluminum body
    • Clutch type: Super Heavy Duty
    • Clutch voltage: 24 V
    • Belt type: PV-8
    • Refrigerant compatibility: R134a
    • Includes pigtail harness with 2 pin DT connector
    • Recommended RPM: 2700±200
    • Max RPM: 4000
    • For use only on systems which provide a low pressure shut-off switch in the high pressure side

    Application:
    Compressor used to circulate refrigerant throughout the HVAC system in Cat heavy-duty equipment. Consult your owner's manual or contact your local Cat Dealer for more information.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Bore Diameter (in): 1.2
    • Connector Type: 2 Pin DT
    • Length (in): 1.3 (Stroke)
    • Outside Diameter (in): 5.5
    • Overall Length (in): 10.1
    • Pins: 2
    • Temperature (°F): 32 to 203 (Range)
    • Voltage (VAC): 24 (VDC)
    motor grader
    14M-3 16M3 18M3 14M3

    pipelayer
    PL83 PL87 PL72

    engine - industrial
    C13B C13

    track-type loader
    973

    expanded mining products
    6015B

    track-type tractor
    D6T D6T XW D6T XW PAT D6T XL D6 D6T LGP D10T2 D11T D6T LGPPAT D9T D8T D6T XL PAT