113-9933: PLATE
+ / - Hover over image to Zoom
Other Views

    113-9933: PLATE

    Part Number: 113-9933
    Brand: Cat
    Retrieving Price.....

    Spill Guard / Extension Plate

    Description: Genuine CAT replacement part for a damaged or worn Extension Plate on certain Heavy Duty, Rock, Quarry, and buckets for the 980 Loaders. Manufactured with fit and finish equal to original. Not compatible with all 980 buckets.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 0.79
    • Length (in): 122.44
    • Machine: Loader
    wheel-type loader
    980H 980G II 980M 980F II 980C 980G 980F 980K