Caterpillar

تحديد معدة

اختر المعدة لعرض قطع الغيار التي تناسب معدتك.
لا توجد نتائج مقترحة. أعد المحاولة.
تسجيل
Caterpillar

إضافة معدة

لإيجاد قطع الغيار المناسبة.لإيجاد قطع الغيار المناسبة.
بحث عن رقم قطعة الغيار أو اسمها

تحديد معدة

الصفحة الرئيسيةالخراطيم والأنابيبالخراطيم ومجموعات الخراطيم ومكونات الخراطيمخراطيم الضغط العالي644-1633: XT-3 ES ToughGuard Hose Assembly
الصفحة الرئيسية
الخراطيم والأنابيبالخراطيم ومجموعات الخراطيم ومكونات الخراطيمخراطيم الضغط العالي
644-1633: XT-3 ES ToughGuard Hose Assembly
644-1633: XT-3 ES ToughGuard Hose Assembly

XT-3 ES ToughGuard Hose

العلامة التجارية: Cat

fallback-image
644-1633: XT-3 ES ToughGuard Hose Assembly

XT-3 ES ToughGuard Hose

العلامة التجارية: Cat

فحص السعر
فحص السعر
تسجيل الدخول لعرض سعر العميل
معلومات الضمان
سياسة الإرجاع
الوصف‬
الوصف‬

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances, and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability.
The Cat XT ES hose line-up is designed and manufactured by Caterpillar for high pressure hydraulic applications. These range from 2500 to 6000 psi (17.5 to 42.0 MPa). The ES (Enhanced Spiral) construction is a Caterpillar proprietary design and impulse tested to twice the industry standards. Cat hoses also work at half the SAE bend radius, allowing tighter routing in a wide variety of applications.
Cat ToughGuard™ Hose features an abrasion resistant cover for the harshest operating conditions. It surpasses over 2 million SAE abrasion test cycles providing superior resistance against the number one cause of hose failure, abrasion.
The construction of the hose is made from fabric reinforced, synthetic rubber tube; four plies of spirally-wrapped high tensile steel wire reinforcement, separated by layers of synthetic rubber. The outer cover is oil, weather, and abrasion resistant synthetic rubber.

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances, and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability.
The Cat XT ES hose line-up is designed and manufactured by Caterpillar for high pressure hydraulic applications. These range from 2500 to 6000 psi (17.5 to 42.0 MPa). The ES (Enhanced Spiral) construction is a Caterpillar proprietary design and impulse tested to twice the industry standards. Cat hoses also work at half the SAE bend radius, allowing tighter routing in a wide variety of applications.
Cat ToughGuard™ Hose features an abrasion resistant cover for the harshest operating conditions. It surpasses over 2 million SAE abrasion test cycles providing superior resistance against the number one cause of hose failure, abrasion.
The construction of the hose is made from fabric reinforced, synthetic rubber tube; four plies of spirally-wrapped high tensile steel wire reinforcement, separated by layers of synthetic rubber. The outer cover is oil, weather, and abrasion resistant synthetic rubber.

المواصفات
المواصفات
Material: High Pressure Hose
Material: High Pressure Hose
عرض المزيد
الموديلات المتوافقة
الموديلات المتوافقة

ليس لدينا حاليًا معلومات توافق لهذه القطعة.

معلومات الضمان
سياسة الإرجاع
Parts Diagrams
No Equipmentأدخِل الرقم المسلسل للمعدة أو اختر المعدة من قائمة المعدات التي تمت إضافتها مسبقًا لعرض مخططات قطع الغيار.
تحديد معدة
المخططالوصف‬المواصفاتالموديلات المتوافقة
مخطط قطع الغيار لـ 644-1633
الاطلاع على الأشكال البيانية التفصيلية للقطع
إضافة معداتك
وصف رقم القطعة 644-1633

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances, and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability.
The Cat XT ES hose line-up is designed and manufactured by Caterpillar for high pressure hydraulic applications. These range from 2500 to 6000 psi (17.5 to 42.0 MPa). The ES (Enhanced Spiral) construction is a Caterpillar proprietary design and impulse tested to twice the industry standards. Cat hoses also work at half the SAE bend radius, allowing tighter routing in a wide variety of applications.
Cat ToughGuard™ Hose features an abrasion resistant cover for the harshest operating conditions. It surpasses over 2 million SAE abrasion test cycles providing superior resistance against the number one cause of hose failure, abrasion.
The construction of the hose is made from fabric reinforced, synthetic rubber tube; four plies of spirally-wrapped high tensile steel wire reinforcement, separated by layers of synthetic rubber. The outer cover is oil, weather, and abrasion resistant synthetic rubber.

عرض المزيد
مواصفات رقم القطعة 644-1633
Material: High Pressure Hose
عرض المزيد
الموديلات المتوافقة لرقم القطعة 644-1633

ليس لدينا حاليًا معلومات توافق لهذه القطعة.

أساسيأساسي
قطعة ملائمة بمواصفات المصنع

تم تصميم هذه القطعة لتلائم معدات Cat لديك بناءً على مواصفات الشركة المصنعة.

قد تؤدي أي تغييرات في ضبط الشركة المصنعة إلى عدم ملاءمة المنتج لمعدات Cat لديك. يرجى استشارة وكيل Cat لديك قبل الشراء للتأكد من أن هذه القطعة مناسبة لمعدات Cat في حالتها الحالية وتكوينها المفترض. لا يضمن هذا المؤشر التوافق مع كل قطع الغيار.

مُعاد التصنيع

غير قابلة للإرجاع

طقم

مستبدلة

مُعاد التصنيع

غير قابلة للإرجاع

طقم

مستبدلة

دردشة مع خبير