Caterpillar

تحديد معدة

اختر المعدة لعرض قطع الغيار التي تناسب معدتك.
لا توجد نتائج مقترحة. أعد المحاولة.
تسجيل
Caterpillar

إضافة معدة

لإيجاد قطع الغيار المناسبة.لإيجاد قطع الغيار المناسبة.
بحث عن رقم قطعة الغيار أو اسمها

تحديد معدة

الصفحة الرئيسية523-6803: Two Wire Braid Compact Hose
الصفحة الرئيسية523-6803: Two Wire Braid Compact Hose
523-6803: Two Wire Braid Compact Hose

Cat® Two Wire Braid Compact Hose

العلامة التجارية: Cat

صور المنتج
523-6803: Two Wire Braid Compact Hose
523-6803: Two Wire Braid Compact Hose

Cat® Two Wire Braid Compact Hose

العلامة التجارية: Cat

فحص السعر
فحص السعر
تسجيل الدخول لعرض سعر العميل
معلومات الضمان
سياسة الإرجاع
الوصف‬
الوصف‬

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability.
Cat compact hoses also work at half the SAE bend radius, allowing tighter routing in a wide variety of applications.
The construction of the hose is made from synthetic rubber tube; two braids of special high tensile steel wire reinforcement separated by synthetic rubber layer. The outer cover is oil, weather, and abrasion
resistant synthetic rubber.

تحذير بشأن منتجات مجموعات خراطيم CatΠ
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure. Cat® hose assembly products are designed and tested as a system to achieve a reliable connection, thus maximizing hydraulic system safety and dependability. It is also recommended that appropriate and properly maintained Caterpillar tooling is used to ensure hoses are crimped to specifications. Use of Caterpillar hose with other manufacturer’s couplings or the use of Caterpillar couplings with other manufacturer’s hose may result in the production of unreliable, unsafe or under-performing hose assemblies. It is not recommended or authorized by Caterpillar. For additional information see SAE J1273 section 6.3 and ISO 17165-2 section 6.3.

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability.
Cat compact hoses also work at half the SAE bend radius, allowing tighter routing in a wide variety of applications.
The construction of the hose is made from synthetic rubber tube; two braids of special high tensile steel wire reinforcement separated by synthetic rubber layer. The outer cover is oil, weather, and abrasion
resistant synthetic rubber.

تحذير بشأن منتجات مجموعات خراطيم CatΠ
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
عرض المزيد
المواصفات
المواصفات
Overall Length (mm): 1,841
Weight (kg): 1.206
Material: High Pressure Hose
Overall Length (mm): 1,841
Weight (kg): 1.206
Material: High Pressure Hose
عرض المزيد
الموديلات المتوافقة
الموديلات المتوافقة

ليس لدينا حاليًا معلومات توافق لهذه القطعة.

معلومات الضمان
سياسة الإرجاع
Parts Diagrams
No Equipmentأدخِل الرقم المسلسل للمعدة أو اختر المعدة من قائمة المعدات التي تمت إضافتها مسبقًا لعرض مخططات قطع الغيار.
تحديد معدة
أساسيأساسي
قطعة ملائمة بمواصفات المصنع

تم تصميم هذه القطعة لتلائم معدات Cat لديك بناءً على مواصفات الشركة المصنعة.

قد تؤدي أي تغييرات في ضبط الشركة المصنعة إلى عدم ملاءمة المنتج لمعدات Cat لديك. يرجى استشارة وكيل Cat لديك قبل الشراء للتأكد من أن هذه القطعة مناسبة لمعدات Cat في حالتها الحالية وتكوينها المفترض. لا يضمن هذا المؤشر التوافق مع كل قطع الغيار.

مُعاد التصنيع

غير قابلة للإرجاع

طقم

مستبدلة

مُعاد التصنيع

غير قابلة للإرجاع

طقم

مستبدلة

دردشة مع خبير