Caterpillar

Vybrat vybavení

Vyberte zařízení pro zobrazení součástí, které jsou vhodné pro vaše zařízení.
Žádné navrhované výsledky. Zkuste to znovu.
Registrace
Caterpillar

Přidat zařízení

Abyste našli vhodné díly.Abyste našli vhodné díly.
Vyhledejte číslo nebo název součásti

Vybrat vybavení

Domů468-3833: XT-3 ES ToughGuard
Domů468-3833: XT-3 ES ToughGuard
468-3833: XT-3 ES ToughGuard

Cat® XT-3 ES ToughGuard

Značka: Cat

Obrázky produktů
468-3833: XT-3 ES ToughGuard
468-3833: XT-3 ES ToughGuard

Cat® XT-3 ES ToughGuard

Značka: Cat

Zkontrolovat cenu
Zkontrolovat cenu
Chcete-li zobrazit zákaznickou cenu, přihlaste se
Informace o záruce
Zásady vracení zboží
Popis
Popis

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability.
The Cat XT ES hose line-up is designed and manufactured by Caterpillar for high pressure hydraulic applications. These range from 2500 to 6000 psi (17.5 to 42.0 MPa). The ES (Enhanced Spiral) construction is a Caterpillar proprietary design and impulse tested to twice the industry standards. Cat hoses also work at half the SAE bend radius, allowing tighter routing in a wide variety of applications.
Cat ToughGuard™ Hose features an abrasion resistant cover for the harshest operating conditions. It surpasses over 2 million SAE abrasion test cycles providing superior resistance against the number one cause of hose failure, abrasion.
The construction of the hose is made from fabric reinforced, synthetic rubber tube; four plies of spirally-wrapped high tensile steel wire reinforcement, separated by layers of synthetic rubber.The outer cover is oil, weather, and abrasion resistant synthetic rubber.

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability.
The Cat XT ES hose line-up is designed and manufactured by Caterpillar for high pressure hydraulic applications. These range from 2500 to 6000 psi (17.5 to 42.0 MPa). The ES (Enhanced Spiral) construction is a Caterpillar proprietary design and impulse tested to twice the industry standards. Cat hoses also work at half the SAE bend radius, allowing tighter routing in a wide variety of applications.
Cat ToughGuard™ Hose features an abrasion resistant cover for the harshest operating conditions. It surpasses over 2 million SAE abrasion test cycles providing superior resistance against the number one cause of hose failure, abrasion.
The construction of the hose is made from fabric reinforced, synthetic rubber tube; four plies of spirally-wrapped high tensile steel wire reinforcement, separated by layers of synthetic rubber.The outer cover is oil, weather, and abrasion resistant synthetic rubber.

Specifikace
Specifikace
Overall Length (mm): 1 660
Weight (kg): 1,613
Material: High Pressure Hose
Overall Length (mm): 1 660
Weight (kg): 1,613
Material: High Pressure Hose
Zobrazit více
Kompatibilní modely
Kompatibilní modely
Kolový Nakladač
920918M920K
Zobrazit více
Kolový Nakladač
920918M920K
Informace o záruce
Zásady vracení zboží
Parts Diagrams
No EquipmentChcete-li zobrazit schémata dílů, zadejte výrobní číslo svého vybavení nebo jej vyberte z dříve přidaného seznamu.
Vybrat vybavení
SchémaPopisSpecifikaceKompatibilní modely
Schéma součástí pro zařízení 468-3833
Zobrazit podrobné schéma součástí
Přidejte zařízení
Popis součásti číslo 468-3833

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability.
The Cat XT ES hose line-up is designed and manufactured by Caterpillar for high pressure hydraulic applications. These range from 2500 to 6000 psi (17.5 to 42.0 MPa). The ES (Enhanced Spiral) construction is a Caterpillar proprietary design and impulse tested to twice the industry standards. Cat hoses also work at half the SAE bend radius, allowing tighter routing in a wide variety of applications.
Cat ToughGuard™ Hose features an abrasion resistant cover for the harshest operating conditions. It surpasses over 2 million SAE abrasion test cycles providing superior resistance against the number one cause of hose failure, abrasion.
The construction of the hose is made from fabric reinforced, synthetic rubber tube; four plies of spirally-wrapped high tensile steel wire reinforcement, separated by layers of synthetic rubber.The outer cover is oil, weather, and abrasion resistant synthetic rubber.

Zobrazit více
Specifikace součásti číslo 468-3833
Overall Length (mm): 1 660
Weight (kg): 1,613
Material: High Pressure Hose
Zobrazit více
Modely kompatibilní se součástí číslo 468-3833

KOLOVÝ NAKLADAČ

920 918M 920K

Zobrazit více
KlíčKlíč
Odpovídající z výroby

Tento díl je určen pro vaše zařízení Cat podle specifikací výrobce.

Jakékoli změny konfigurace výrobce mohou způsobit, že výrobek nebude možné do vašeho zařízení Cat nainstalovat. Před nákupem se poraďte se svým prodejcem Cat, zda je tento díl vhodný pro vaše zařízení Cat v jeho aktuálním stavu a předpokládané konfiguraci. Tento indikátor nemůže zaručit kompatibilitu všech dílů.

Renovované

Nevratné

Sada

Nahrazeno

Renovované

Nevratné

Sada

Nahrazeno

Popovídejte si s odborníkem.