Caterpillar

Vybrat vybavení

Vyberte zařízení pro zobrazení součástí, které jsou vhodné pro vaše zařízení.
Žádné navrhované výsledky. Zkuste to znovu.
Registrace
Caterpillar

Přidat zařízení

Abyste našli vhodné díly.Abyste našli vhodné díly.
Vyhledejte číslo nebo název součásti

Vybrat vybavení

Domů523-6815: Two Wire Braid Compact Hose
Domů523-6815: Two Wire Braid Compact Hose
523-6815: Two Wire Braid Compact Hose

Cat® Two Wire Braid Compact Hose

Značka: Cat

Obrázky produktů
523-6815: Two Wire Braid Compact Hose
523-6815: Two Wire Braid Compact Hose

Cat® Two Wire Braid Compact Hose

Značka: Cat

Zkontrolovat cenu
Zkontrolovat cenu
Chcete-li zobrazit zákaznickou cenu, přihlaste se
Informace o záruce
Zásady vracení zboží
Popis
Popis

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability.
Cat compact hoses also work at half the SAE bend radius, allowing tighter routing in a wide variety of applications.
The construction of the hose is made from synthetic rubber tube; two braids of special high tensile steel wire reinforcement separated by synthetic rubber layer. The outer cover is oil, weather, and abrasion
resistant synthetic rubber.

V??aha k produktu Sestava hadice CatΠ
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure. Cat® hose assembly products are designed and tested as a system to achieve a reliable connection, thus maximizing hydraulic system safety and dependability. It is also recommended that appropriate and properly maintained Caterpillar tooling is used to ensure hoses are crimped to specifications. Use of Caterpillar hose with other manufacturer’s couplings or the use of Caterpillar couplings with other manufacturer’s hose may result in the production of unreliable, unsafe or under-performing hose assemblies. It is not recommended or authorized by Caterpillar. For additional information see SAE J1273 section 6.3 and ISO 17165-2 section 6.3.

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability.
Cat compact hoses also work at half the SAE bend radius, allowing tighter routing in a wide variety of applications.
The construction of the hose is made from synthetic rubber tube; two braids of special high tensile steel wire reinforcement separated by synthetic rubber layer. The outer cover is oil, weather, and abrasion
resistant synthetic rubber.

V??aha k produktu Sestava hadice CatΠ
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
Zobrazit více
Specifikace
Specifikace
Overall Length (mm): 488
Weight (kg): 1,019
Material: High Pressure Hose
Overall Length (mm): 488
Weight (kg): 1,019
Material: High Pressure Hose
Zobrazit více
Kompatibilní modely
Kompatibilní modely
Motorový Grejdr
140
Zobrazit více
Motorový Grejdr
140
Informace o záruce
Zásady vracení zboží
Parts Diagrams
No EquipmentChcete-li zobrazit schémata dílů, zadejte výrobní číslo svého vybavení nebo jej vyberte z dříve přidaného seznamu.
Vybrat vybavení
SchémaPopisSpecifikaceKompatibilní modely
Schéma součástí pro zařízení 523-6815
Zobrazit podrobné schéma součástí
Přidejte zařízení
Popis součásti číslo 523-6815

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability.
Cat compact hoses also work at half the SAE bend radius, allowing tighter routing in a wide variety of applications.
The construction of the hose is made from synthetic rubber tube; two braids of special high tensile steel wire reinforcement separated by synthetic rubber layer. The outer cover is oil, weather, and abrasion
resistant synthetic rubber.

Zobrazit více
V??aha k produktu Sestava hadice CatΠ
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
Zobrazit více
Specifikace součásti číslo 523-6815
Overall Length (mm): 488
Weight (kg): 1,019
Material: High Pressure Hose
Zobrazit více
Modely kompatibilní se součástí číslo 523-6815

MOTOROVÝ GREJDR

140

Zobrazit více
KlíčKlíč
Odpovídající z výroby

Tento díl je určen pro vaše zařízení Cat podle specifikací výrobce.

Jakékoli změny konfigurace výrobce mohou způsobit, že výrobek nebude možné do vašeho zařízení Cat nainstalovat. Před nákupem se poraďte se svým prodejcem Cat, zda je tento díl vhodný pro vaše zařízení Cat v jeho aktuálním stavu a předpokládané konfiguraci. Tento indikátor nemůže zaručit kompatibilitu všech dílů.

Renovované

Nevratné

Sada

Nahrazeno

Renovované

Nevratné

Sada

Nahrazeno

Popovídejte si s odborníkem.