HjemRedskaberMulchere475-2760: HM115
Hjem
RedskaberMulchere
475-2760: HM115
475-2760: HM115

High-performance cutting and mulching of vegetation and overgrowth.

Mærke: Cat

Produktbilleder
475-2760: HM115
475-2760: HM115
475-2760: HM115
475-2760: HM115
475-2760: HM115
475-2760: HM115
475-2760: HM115
475-2760: HM115
475-2760: HM115
475-2760: HM115
475-2760: HM115

High-performance cutting and mulching of vegetation and overgrowth.

Mærke: Cat

Tilføj din maskine for at se, om denne reservedel passer, eller om der er muligheder for reparation.
Passer den?Tilføj din maskine for at se, om denne reservedel passer, eller om der er muligheder for reparation.
Tilføj udstyr
Passer reservedelen eller ønsker du reparation? Tilføj din maskine for at se, om denne reservedel passer, eller om der er muligheder for reparation.
Tjek pris
Tjek pris
Log på for at kunne se din kundepris
Oplysninger om garanti
returpolitik
Beskrivelse
Beskrivelse

Cat® Mulchers for Skid Steer Loaders and Compact Track Loaders are designed for high-performance cutting and mulching vegetation and undergrowth from forested terrain. The hydraulic mulcher reduces saplings, shrubs and trees into mulched material, making it ideal for environmental maintenance, such as creating fire lanes. Other applications include land reclamation, foliage removal from building construction sites, and shredding pruned material and organic waste for biomass production.

Cat® Mulchers for Skid Steer Loaders and Compact Track Loaders are designed for high-performance cutting and mulching vegetation and undergrowth from forested terrain. The hydraulic mulcher reduces saplings, shrubs and trees into mulched material, making it ideal for environmental maintenance, such as creating fire lanes. Other applications include land reclamation, foliage removal from building construction sites, and shredding pruned material and organic waste for biomass production.

Specifikationer
Specifikationer
MåleenhederUSMetrisk
Overall Width: 1758 mm
Overall Width: 69.2 in
Working Width: 58.3 in
Working Width: 1480 mm
Length: 1219 mm
Length: 48 in
Overall Height: 1281 mm
Overall Height: 50.4 in
Weight: 1803.4 lb
Weight: 818 kg
Drive Method: V-Belt
Motor: Axial Piston Dual Speed
Required Hydraulics: Standard Flow
Optimal Hydraulic Flow: 76-87 L/min (20-23 gpm)
Optimal Hydraulic Pressure: 200-230 bar (2900-3336 psi)
Drum Speed: 2570-2940 RPM
Fixed Teeth per Drum: 36
Maximum Cutting Diameter: 7.9 in
Maximum Cutting Diameter: 200 mm
Maximum Cutting Depth: 70 mm
Maximum Cutting Depth: 2.8 in
MåleenhederUSMetrisk
Overall Width: 1758 mm
Overall Width: 69.2 in
Working Width: 58.3 in
Vis mere
Kompatible modeller
Kompatible modeller
Udstyr
HM115CHM115
Vis mere
Udstyr
HM115CHM115
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
Reservedelsdiagram for 475-2760
Vis detaljerede diagrammer over reservedele
Tilføj dit udstyr
Beskrivelse af reservedelsnummer 475-2760

Cat® Mulchers for Skid Steer Loaders and Compact Track Loaders are designed for high-performance cutting and mulching vegetation and undergrowth from forested terrain. The hydraulic mulcher reduces saplings, shrubs and trees into mulched material, making it ideal for environmental maintenance, such as creating fire lanes. Other applications include land reclamation, foliage removal from building construction sites, and shredding pruned material and organic waste for biomass production.

Vis mere
Specifikationer for reservedelsnummer 475-2760

Måleenheder

USMetrisk
Overall Width: 1758 mm
Overall Width: 69.2 in
Working Width: 58.3 in
Working Width: 1480 mm
Length: 1219 mm
Length: 48 in
Overall Height: 1281 mm
Overall Height: 50.4 in
Weight: 1803.4 lb
Weight: 818 kg
Drive Method: V-Belt
Motor: Axial Piston Dual Speed
Required Hydraulics: Standard Flow
Optimal Hydraulic Flow: 76-87 L/min (20-23 gpm)
Optimal Hydraulic Pressure: 200-230 bar (2900-3336 psi)
Drum Speed: 2570-2940 RPM
Fixed Teeth per Drum: 36
Maximum Cutting Diameter: 7.9 in
Maximum Cutting Diameter: 200 mm
Maximum Cutting Depth: 70 mm
Maximum Cutting Depth: 2.8 in
Vis mere
Kompatible modeller for reservedelsnummer 475-2760

UDSTYR

HM115C HM115

Vis mere
Relaterede dele
286-9301
286-9301: 2137 mm (84 in)
Tjek pris
479-8086
479-8086: 3.05 m (10 ft)
Tjek pris
353-1697
353-1697: 1220 mm (48 in), Skid Steer Coupler, Class II
Tjek pris
219-7706
219-7706: A41, Skid Steer Coupler
Tjek pris
264-9400
264-9400: BR118
Tjek pris
481-3668
481-3668: 2.4 m (8 ft), Skid Steer Coupler
Tjek pris
493-2259
493-2259: BU118
Tjek pris
448-5670
448-5670: BA118C Hydraulic, Polypropylene/Wire
Tjek pris
426-6548
426-6548: 2036 mm (80 in), Bolt-On Cutting Edge
Tjek pris
NøgleNøgle
Fabrikstilpasset

Denne reservedel er designet til at passe til dit Cat-udstyr på baggrund af producentens specifikationer.

Eventuelle ændringer i producentens konfiguration kan medføre, at produktet ikke passer til dit Cat-udstyr. Kontakt din Cat-forhandler, før du køber, for at sikre, at denne reservedel er korrekt til dit Cat-udstyr i den aktuelle tilstand og anslåede konfiguration. Denne indikator kan ikke garantere kompatibilitet for alle reservedele.

Renoveret

Kan ikke returneres

Sæt

Erstattet

Renoveret

Kan ikke returneres

Sæt

Erstattet

Chat med en ekspert