HjemRedskaberMulchere504-6012: HM208
Hjem
RedskaberMulchere
504-6012: HM208
504-6012: HM208

High-performance cutting and mulching of vegetation and overgrowth.

Mærke: Cat

Produktbilleder
504-6012: HM208
504-6012: HM208
504-6012: HM208
504-6012: HM208
504-6012: HM208
504-6012: HM208
504-6012: HM208
504-6012: HM208
504-6012: HM208
504-6012: HM208
504-6012: HM208

High-performance cutting and mulching of vegetation and overgrowth.

Mærke: Cat

Tjek pris
Tjek pris
Log på for at kunne se din kundepris
Oplysninger om garanti
returpolitik
Beskrivelse
Beskrivelse

Cat® Mulchers for Skid Steer Loaders and Compact Track Loaders are designed for high-performance cutting and mulching vegetation and undergrowth from forested terrain. The hydraulic mulcher reduces saplings, shrubs and trees into mulched material, making it ideal for environmental maintenance, such as creating fire lanes. Other applications include land reclamation, foliage removal from building construction sites, and shredding pruned material and organic waste for biomass production.

Cat® Mulchers for Skid Steer Loaders and Compact Track Loaders are designed for high-performance cutting and mulching vegetation and undergrowth from forested terrain. The hydraulic mulcher reduces saplings, shrubs and trees into mulched material, making it ideal for environmental maintenance, such as creating fire lanes. Other applications include land reclamation, foliage removal from building construction sites, and shredding pruned material and organic waste for biomass production.

Specifikationer
Specifikationer
MåleenhederUSMetrisk
Overall Width: 1026 mm
Overall Width: 40.4 in
Working Width: 32.2 in
Working Width: 818 mm
Length: 714 mm
Length: 28.1 in
Overall Height: 1065 mm
Overall Height: 41.9 in
Weight: 1080.3 lb
Weight: 490 kg
Drive Method: V-Belt Drive
Motor: Dual Speed Axial Piston
Required Hydraulics: Standard Flow
Optimal Hydraulic Flow: 70-130 L/min (18-34 gpm)
Optimal Hydraulic Pressure: 150-250 bar (2175-3626 psi)
Drum Speed: 2770-2890 RPM
Fixed Teeth per Drum: 15
Maximum Cutting Diameter: 120-200 mm (5-8 in)
MåleenhederUSMetrisk
Overall Width: 1026 mm
Overall Width: 40.4 in
Working Width: 32.2 in
Vis mere
Kompatible modeller
Kompatible modeller
Udstyr
HM208
Vis mere
Udstyr
HM208
Oplysninger om garanti
returpolitik
Parts Diagrams
No EquipmentIndtast udstyrets serienummer, eller vælg udstyret på listen over tidligere tilføjet udstyr for at se reservedelsdiagrammer.
Vælg udstyr
Relaterede dele
453-8570
453-8570: 490 mm (19 in), 3-4 Ton Mini Excavators
Tjek pris
220-7137
220-7137: A41, 3 Ton Mini Excavators
Tjek pris
279-4323
279-4323: 1200 mm (47 in), 167 L (5.9 ft3), Pin On
Tjek pris
517-6977
517-6977: 406 mm (16 in), Pin On, 3-4 Ton Mini Excavators
Tjek pris
388-9663
388-9663: 1200 mm (47 in)
Tjek pris
NøgleNøgle
Fabrikstilpasset

Denne reservedel er designet til at passe til dit Cat-udstyr på baggrund af producentens specifikationer.

Eventuelle ændringer i producentens konfiguration kan medføre, at produktet ikke passer til dit Cat-udstyr. Kontakt din Cat-forhandler, før du køber, for at sikre, at denne reservedel er korrekt til dit Cat-udstyr i den aktuelle tilstand og anslåede konfiguration. Denne indikator kan ikke garantere kompatibilitet for alle reservedele.

Renoveret

Kan ikke returneres

Sæt

Erstattet

Renoveret

Kan ikke returneres

Sæt

Erstattet

Chat med en ekspert