Hjem550-2381: Two Wire Braid Compact Hose
Hjem550-2381: Two Wire Braid Compact Hose
550-2381: Two Wire Braid Compact Hose

Cat® Two Wire Braid Compact Hose

Mærke: Cat

Produktbilleder
550-2381: Two Wire Braid Compact Hose
550-2381: Two Wire Braid Compact Hose

Cat® Two Wire Braid Compact Hose

Mærke: Cat

Oplysninger om garanti
returpolitik
DiagramBeskrivelseSpecifikationer Kompatible modeller
Beskrivelse af reservedelsnummer 550-2381

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability.
Cat compact hoses also work at half the SAE bend radius, allowing tighter routing in a wide variety of applications.
The construction of the hose is made from synthetic rubber tube; two braids of special high tensile steel wire reinforcement separated by synthetic rubber layer. The outer cover is oil, weather, and abrasion
resistant synthetic rubber.

Vis mere
Specifikationer for reservedelsnummer 550-2381
Overall Length (mm): 360,0
Weight (kg): 0,353
Material: High Pressure Hose
Vis mere
Kompatible modeller for reservedelsnummer 550-2381

RENDEGRAVER

420XE 430 420

Vis mere
NøgleNøgle
Fabrikstilpasset

Denne reservedel er designet til at passe til dit Cat-udstyr på baggrund af producentens specifikationer.

Eventuelle ændringer i producentens konfiguration kan medføre, at produktet ikke passer til dit Cat-udstyr. Kontakt din Cat-forhandler, før du køber, for at sikre, at denne reservedel er korrekt til dit Cat-udstyr i den aktuelle tilstand og anslåede konfiguration. Denne indikator kan ikke garantere kompatibilitet for alle reservedele.

Renoveret

Kan ikke returneres

Sæt

Erstattet

Renoveret

Kan ikke returneres

Sæt

Erstattet