Caterpillar

Vælg udstyr

Vælg udstyr for at se reservedele, der passer til dit udstyr.
Ingen foreslåede resultater. Prøv igen.
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
Hjem578-4539: One Wire Braid
Hjem578-4539: One Wire Braid
578-4539: One Wire Braid

Cat® One Wire Braid

Mærke: Cat

Produktbilleder
578-4539: One Wire Braid
578-4539: One Wire Braid

Cat® One Wire Braid

Mærke: Cat

Tjek pris
Tjek pris
Log på for at kunne se din kundepris
Oplysninger om garanti
returpolitik
Beskrivelse
Beskrivelse

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability.
The construction of the hose is made from special high temperature synthetic rubber tube and single high tensile steel wire braid reinforcement. The outer cover is oil, weather, and abrasion resistant synthetic
rubber.

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability.
The construction of the hose is made from special high temperature synthetic rubber tube and single high tensile steel wire braid reinforcement. The outer cover is oil, weather, and abrasion resistant synthetic
rubber.

Specifikationer
Specifikationer
Overall Length (mm): 2.753
Weight (kg): 1,817
Material: Medium Pressure Hose
Overall Length (mm): 2.753
Weight (kg): 1,817
Material: Medium Pressure Hose
Vis mere
Kompatible modeller
Kompatible modeller

Vi har i øjeblikket ingen oplysninger om kompatibilitet for denne reservedel.

Oplysninger om garanti
returpolitik
Parts Diagrams
No EquipmentIndtast udstyrets serienummer, eller vælg udstyret på listen over tidligere tilføjet udstyr for at se reservedelsdiagrammer.
Vælg udstyr
NøgleNøgle
Fabrikstilpasset

Denne reservedel er designet til at passe til dit Cat-udstyr på baggrund af producentens specifikationer.

Eventuelle ændringer i producentens konfiguration kan medføre, at produktet ikke passer til dit Cat-udstyr. Kontakt din Cat-forhandler, før du køber, for at sikre, at denne reservedel er korrekt til dit Cat-udstyr i den aktuelle tilstand og anslåede konfiguration. Denne indikator kan ikke garantere kompatibilitet for alle reservedele.

Renoveret

Kan ikke returneres

Sæt

Erstattet

Renoveret

Kan ikke returneres

Sæt

Erstattet

Chat med en ekspert