Filter

{imgAlt}

The Cat Flush Mount adapter system is idea for high-impact, high-abrasion applications. The larger adapter and optional cover offer greater durability and more wear protection than a traditional two-strap system.

  • Get improved adapter life – Upsized adapter resists impact better than a two-strap system
  • Enhance durability – 35° bevel on the adapter and base edge provides a thicker edge section to reduce cracks and breakage
  • Boost uptime - Complete weld-around design provides 20% more weld strength than a two-strap system.
  • Speed up change-out times - Cover protects the adapter and welds.
  • Increase production - Adapter cover matches half arrow thickness, providing a flat, clean floor.

Einschenkel

1
Sehen Sie sich lokale Preise und Bestände an, und geben Sie Bestellungen online auf.