445-0281: Self-Aligning Bearing
+ / - Zoom: Mauszeiger aufs Bild führen
Andere Ansichten

    445-0281: Self-Aligning Bearing

    Ersatzteilnummer: 445-0281
    Marke: Cat
    Preis wird abgerufen.....

    Cat® Self-Aligning Spherical Plain Bearing

    Description:
    Cat bearings are designed for specific applications based on load, operating speed, temperature range, size, and past performance and are manufactured to the highest quality standards for long life and performance.

    Attributes:
    Double NBR seal with steel inserts.

    Application:
    Cat self-aligning spherical plain bearings are typically used in applications where severe misalignment exists whether from mounting or shaft deflection or when the shaft may bend during operation.

    EINHEITEN:
    • US
    • Metrisch
    • Außendurchmesser ("): 0
    • Bohrungsdurchmesser ("): 0
    • Höhe ("): 0
    wheel-type loader
    907H 906K 907M 906M 907K 906H 908H2 907H2 908M 908K 908H 906H2