7J-1309: Self-Aligning Bearing
+ / - Zoom: Mauszeiger aufs Bild führen
Andere Ansichten

    7J-1309: Self-Aligning Bearing

    Ersatzteilnummer: 7J-1309
    Marke: Cat
    Preis wird abgerufen.....

    Cat® Self-Aligning Spherical Plain Bearing

    Description:
    Cat bearings are designed for specific applications based on load, operating speed, temperature range, size, and past performance and are manufactured to the highest quality standards for long life and performance.

    Attributes:
    Single fracture outer race

    Application:
    Cat self-aligning spherical plain bearings are typically used in applications where severe misalignment exists whether from mounting or shaft deflection or when the shaft may bend during operation.

    Sie suchen ein passendes Yellowmark™-Ersatzteil?

    Yellowmark™-Ersatzteile stellen bei Reparaturen eine Alternative aus dem mittleren Qualitätssegment zu Cat®-Originalersatzteilen dar. Form, Passung und Funktion sind gleich.
    Marke: Yellowmark
    Classic-Lager
    EINHEITEN:
    • US
    • Metrisch
    • Außendurchmesser ("): 0
    • Bohrungsdurchmesser ("): 0
    • Höhe ("): 0
    earthmoving compactor
    836G, 836K

    engineer support tractor
    DEUCE

    wheel-type loader
    980H

    vibratory single drum smooth
    CS-433C

    compactors
    836G, 836H, 836KLRC

    wheel feller bunchers
    2670C, 573D, 2570D, 2570C, 563D, 2670D

    track type tractors
    D7E, D6TXWVP, D6TLGPVP, D6NXL, D5MXL, D5NXL, D5MLGP, D6MXL, D6TXL, D5TXL, D5NLGP, D6NLGP, D6T2XL, D5HIILGP, D6K2LGP, D5HII, D6MLGP, D6TXLVP, D5R2XL, D5HIIXL, D4HIILGP, D6K2XL, D4HIIIXL, D5RXL, D7ELGP

    wheel tractor scrapers
    615, 637G, 637E, 637K, 615C, 631KLRC, 637KLRC

    off-highway truck
    773, MT4400D AC 775D, 772, 776, 773B, 773D, 775B

    skidders
    527GR, 517CA, 517GR, D4TSKHII, D5TSKHII, 527CA

    vibratory single drum pad
    CP-323C

    wheel dozers
    834K, 834H, 834G, 834KLRC

    brush cutters,industrial,other
    2864C, 586C

    forest products
    HF201 563C, HF221 2470C, HF181 553C, 586C, 2570C, 573C, 2670C

    track-type skidder
    D4HTSK III 517 527 D5HTSK II D4HTSK II

    paving compactor
    CB-434C, CP-323C, CB-534C, CS-431B, CS-431C, CB-434B, CS-34 CB-634, CB-534B, CS-323C, CS-433C, CP-433C, CB-434, CS-433B, CB-634D, CP-323, CB-634C, CS-323 CP-433B, CP-34 CB-535B

    wheel dozer
    834K, 834G

    underground articulated trucks
    AD30, AD60

    underground articulated truck
    AD45B, AD55, AD60, AD40 AD55B

    excavator
    320C

    drill
    MD6250

    wheel tractor-scraper
    627, 611, 631K, 613, 637G, 637D, 637, 637E, 615C, 637K

    rotary blasthole drills
    MD6200

    defense and federal products
    30/30

    track-type tractor
    D5H, D6K XL D6T, D6N D5R XL D6N LGP D6T XL D6T LGPPAT D6T XL PAT D6K D6K2 XL D7E, D6K2 LGP D5M D6M D6R III D6T XW PAT D5N D6N XL D6T LGP D7E LGP D5R2 D6K2, D5R LGP D6T XW D5H XL D4H XL D4H, D6K LGP D4H III

    forestry excavators
    320DFMGFB