172-5317: Bearing-Special Needle Thrust
+ / - Zoom: Mauszeiger aufs Bild führen
Andere Ansichten

    172-5317: Bearing-Special Needle Thrust

    Ersatzteilnummer: 172-5317
    Marke: Cat
    Preis wird abgerufen.....

    Cat® Special Needle Thrust Bearing

    Description:
    Cat thrust needle roller and cage assemblies are designed for large axial loads, high rotational speeds and smooth operation. Thrust needle rollers and cage assemblies deliver high performance in a small envelope.

    Attributes:
    • Sigma shaped cage
    • Outside Diameter: 70 mm (2.75 in)
    • Inside Diameter: 50 mm (1.97 in)
    • Height: 3 mm (0.12 in)

    Application:
    Consult your owner’s manual or contact your local Cat Dealer for more information.

    EINHEITEN:
    • US
    • Metrisch
    • Außendurchmesser ("): 0
    • Höhe ("): 0
    • Innendurchmesser ("): 0
    wheel-type loader
    926M 924K 930M 930K 938M 938K

    wheel loaders
    930K 938K

    backhoe loaders
    428D, 424D, 444E, 434E, 430FIT, 430F2ST, 416FST, 422E, 428E, 432E, 432F2LRC, 428F2, 434F, 444F, 440

    telehandler
    TH414C, TL1055D, TL642D, TH336C, TH560B, TH330B, TH337C, TL943C, TL1055C, TL1255D, TH407C, TL1255C, TH514C, TH355B, TH580B, TL943D, TH357D, TH220B, TL642C, TH350B, TH514D, TH460B, TH406C, TH340B, TH3510D, TH408D, TH417C, TH360B, TH357DLRC

    oem solutions
    OEMPG115 OEMTPG145