9J-5685: Bearing-Needle
+ / - Zoom: Mauszeiger aufs Bild führen
Andere Ansichten

    9J-5685: Bearing-Needle

    Ersatzteilnummer: 9J-5685
    Marke: Cat
    Preis wird abgerufen.....

    Cat® Thrust Needle Roller and Cage Assembly

    Description:
    Cat thrust needle roller and cage assemblies are designed for large axial loads, high rotational speeds and smooth operation. Thrust needle rollers and cage assemblies deliver high performance in a small envelope.

    Attributes:
    • Outside diameter: 42.012 mm (1.654 in)
    • Inside diameter: 28.879 mm (1.137 in)
    • Height: 1.9812 mm (0.078 in)
    • High axial load capacity.
    • Supports high rotational speeds.
    • Requires minimal mounting space.
    • Through hardened needle rollers ensure maximum bearing life.
    • Easy to install.

    Application:
    Consult your owner’s manual or contact your local Cat Dealer for more information.

    EINHEITEN:
    • US
    • Metrisch
    • Außendurchmesser ("): 0
    • Höhe ("): 0
    • Innendurchmesser ("): 0
    cold planer
    PM-201, PR-1000, PM-565, PR-1000C PM-565B

    wheel-type loader
    924G, 950 GC 938H, 924GZ, 928G

    off highway trucks
    773E, 775D, 775G, 769D, 777G, 777D, 777DLRC, 770GOEM, 773E2LRC, 772GLRC

    wheel loaders
    938H, 924G

    articulated trucks
    725, 730

    wheel-type skidder
    508

    off-highway truck
    777E 770G, 773E, 773G OEM 770G OEM 777D, 772G, 773F, 772, 773D, 775G OEM 769D, 773G LRC 777F, 771D, 777B, 69D, 770, 775E, 775F, 776D, 777G, 775G LRC 773G, 772G OEM

    asphalt paver
    10 FT AP-1000, AP-200, AP-200B

    integrated toolcarrier
    IT28G, IT38H

    excavator
    215, 225, 229, 225B

    articulated dump truck
    D250E II D300E II