9W-2401: Bearing-Self Aligning
+ / - Zoom: Mauszeiger aufs Bild führen
Andere Ansichten

    9W-2401: Bearing-Self Aligning

    Ersatzteilnummer: 9W-2401
    Marke: Cat
    Preis wird abgerufen.....

    Cat® Self Aligning Spherical Plain Bearing

    Description:
    Cat bearings are designed for specific applications based on load, operating speed, temperature range, size, and past performance and are manufactured to the highest quality standards for long life and performance. Self-aligning spherical plain bearings consist of an inner convex race and an outer concave race that swivel to eliminate stresses on the shaft and bearing assembly due to deflection.

    Attributes:
    • Outside diameter: 47 mm (1.85 in)
    • Inside diameter: 30 mm (1.181 in)
    • Height: 22 mm (0.866 in)
    • With single fracture outer race and lubrication grooves

    Application:
    Consult your owner’s manual or contact your local Cat Dealer for more information.

    EINHEITEN:
    • US
    • Metrisch
    • Außendurchmesser ("): 0
    • Höhe ("): 0
    • Innendurchmesser ("): 0
    cold planer
    PM313, PM312

    paving compactor
    CB1.7, CB-34 CB-24B CB-224B CB-14 CB-36B CB-32 CB-22 CB-22B CB-523B, CB-334E, CB2.7 CB-524, CC-34 CC-24B CB-32B CB-525, PS-500, CB-335E, CB-525B, CB-521, CB-534, CB2.9 CB-34B XW CB-34 XW CB-24 CB2.5 CC-34B CB-34B CC2.6 CB1.8, CC-24 CB-214B, CB-522, CB-523, CB-334E XW

    cold planers
    PM310, PM312, PM313, PM310-02 PM312-02 PM313-02

    asphalt pavers
    AP655F, AP600F, AP-655C, BG-2455D, BG600D, AP555F, AP-500E, AP500F, AP1055F, AP555FLRC, AP655FLRC, AP1000E, AP500FLRC

    asphalt paver
    BG500E, AP-1000E AP655F, AP-655D, AP-1000F AP-1055D, AP600F, AP-600D, AP-1055E AP-655C, BG555E, AP-1055F AP-1000D, AP-555E BG655D, AP555F, BG-260D, AP500F, AP655F L BG1055E, BG-2255C, BG-2455D, BG1000E

    combination rollers
    CC34B, CC24BLRC, CCR2.4LRC

    vibratory double drum asphalt
    CB1.7, CB34BXW, CB24B, CB32B, CB34BLRC, CB22BLRC, CB36B, CB22B, CBR2.7LRC, CB1.8, CB1.8LRC, CB1.7LRC