1N-3599: Cover Assembly-Protection
+ / - Zoom: Mauszeiger aufs Bild führen
Andere Ansichten

    1N-3599: Cover Assembly-Protection

    Ersatzteilnummer: 1N-3599
    Marke: Cat
    Preis wird abgerufen.....

    Cat® Cover Assembly-Protection (Radiator Cap)

    Description:
    Cat radiator caps maintain the cooling system at a higher pressure to increase the boiling point of coolant, allowing it to remove excessive heat from engine. Locking cover assemblies protect against unintended access to the coolant fluid in the radiator.

    Attributes:
    • Locking radiator cap assembly
    • Includes padlock, tang, cover, rings, gasket and retainer

    Applications:
    Cat radiator caps are used in the cooling system of Cat engines.

    EINHEITEN:
    • US
    • Metrisch
    • Gesamtbreite ("): 0
    • Gesamthöhe ("): 0
    • Gesamtlänge ("): 0
    earthmoving compactor
    836

    wheel-type loader
    980F, 980F II

    wheel dozer
    834S 834B, 834U

    off-highway truck
    785, 777B, 776B, 777, 789, 797B, 797, 795F AC

    pipelayer
    571G, 572G

    excavator
    245B, 245, 245D

    track-type loader
    963, 963B 973

    wheel tractor-scraper
    637E, 627B, 637D, 657B, 621E, 631E, 623E, 621B, 623B, 633D, 631D, 651B, 639D, 657, 641B, 621

    track-type tractor
    D9N, 7S D6H, 58 9 10U 58L 10C 59L D7G, 8U 10SU 6SU 6S D10, 8S 8A 7SU 56H 6 7U D7H, 6A 9C 8 57H 59N 8SU 11SU 7 9SU D8L, D8N, 59 10S D10N, 7A 56 11 10 57 9S 9U D11N, 11U D9L