365-9910: Tube-Pressure
+ / - Zoom: Mauszeiger aufs Bild führen
Andere Ansichten

    365-9910: Tube-Pressure

    Ersatzteilnummer: 365-9910
    Marke: Cat
    Preis wird abgerufen.....

    Cat® Pressure Tube (Turbocharger)

    Description:
    Cat tubes are held to the highest standards of quality and reliability. These rigid tubes (also commonly referred to as pipes) are designed to convey liquids or gases and are precisely engineered for each unique application. Each Cat tubes utilizes superior materials and processes, fabricated specifically to withstand the application’s pressure and flow requirements which will ensure a long life and proper machine functionality. Engineered with a specific application in mind, every Cat tube is designed and manufactured to exacting tolerances to ensure proper alignment with existing systems on your Cat machine.

    Attributes:
    • Material: Steel
    • Outside Diameter: 6.35 mm (0.25 in)
    • Zinc plated

    Application:
    Cat tube is used in turbocharger air lines group for Cat engines. Consult your owner’s manual or contact your local Cat Dealer for more information.

    EINHEITEN:
    • US
    • Metrisch
    • Außendurchmesser ("): 0
    • Materialbeschreibung: 0
    wheel-type loader
    950M, 950K, 962K, 962M, 966F II 966G, 972G, 966E, 966D, 966F

    compactors
    816K

    engine - generator set
    C7.1

    wheel feller bunchers
    2670C

    wheel-type skidder
    555D, 535D, 545D

    skidders
    525D

    track-type loader
    963K

    engine - industrial
    C7.1

    motor grader
    120M 2

    forest products
    573C, 2670C, 2570C, 563C

    wheel loaders
    966FII

    motor graders
    120M2OEM, 120M2AWD, 120M2

    asphalt paver
    AP-1000F BG1055E, BG1000E, AP-1055E AP-1055F AP-1000E

    excavator
    329E, 330F L 329E L 324E LN 324E L 330F LN

    track excavators
    329FL, 324EL