6V-2611: Valve-Shutoff
+ / - Zoom: Mauszeiger aufs Bild führen
Andere Ansichten

    6V-2611: Valve-Shutoff

    Ersatzteilnummer: 6V-2611
    Marke: Cat
    Preis wird abgerufen.....

    Cat® Shutoff Valve (STOR to Hose Bead)(90°)

    Description:
    Cat manually operated valves are held to the highest standards of quality and reliability. These valves are manufactured to exacting tolerances to ensure leak free, reliable performance. Each Cat manually operated valve is designed to meet or exceed the operating temperature and pressure requirements of the system in which it is used, to ensure a long life and proper machine functionality.

    Attributes:
    • Brass shutoff valve
    • 90° adapter
    • End 1: Male STOR
    • End 2: Hose bead
    • End 1 thread size: 1/2-20
    • For use with hose of ID 9.52 mm (0.375 in)

    Application:
    Manually operated valves are designed to shut off, redirect or restrict flow in fluid transfer systems. Consult your owner’s manual or contact your local Cat Dealer for more information.

    EINHEITEN:
    • US
    • Metrisch
    • Breite ("): 0
    • Höhe ("): 0
    • Länge ("): 0
    • Materialbeschreibung: 0
    wheel-type loader
    930M 924K 950, 980G II 966C, 930K 926M 938K 930, 990H, 938M 920, 966R

    compactors
    826C

    engine - generator set
    3114 3208 3306B 3116 3306 3304

    wheel-type skidder
    528, 518

    off-highway truck
    770, 772

    wheel dozers
    844H

    track-type loader
    951, 977L, 977 955

    engine - industrial
    3208 3114 3406B D333C D330C 3116 3306 3304

    3116/3208
    3116

    road reclaimer
    RM-500, RM-300

    motor grader
    120G, 12G, 140G, 14G, 130G, 120B, 140B

    paving compactor
    CB-614, CP-323, CS-323 CS-551, CP-433B, CS-553, CS-433B, CP-553, PS-500

    excavator
    225D

    wheel tractor-scraper
    613C II 637D, 639D, 613C, 627B

    earthmoving compactor
    815, 826G II 825G II 825C

    generator
    SR4

    engine - truck
    3208 3116 3306 1673C

    3300
    3306B

    15 to 18 liter
    3406C

    cold planer
    PR-1000, PR-1000C

    forest products
    FB221, 227

    wheel loaders
    930K 938K 980GII

    wheel dozer
    824G II 824C

    asphalt paver
    BG-225B, AP-1000B, AP-800C, BG-245C, AP-1050B, BG-230, BG-210B, BG-2455C, BG-260C, AP-1055B

    pipelayer
    561D, 572G, 571G

    track-type tractor
    D4E, 153 D7G, D5B, D6D, 163 140, 6S 55, 5S 6A 143 5A 5 141 6 4