2W-7381: Washer-Pulley Clamp
+ / - Zoom: Mauszeiger aufs Bild führen
Andere Ansichten

    2W-7381: Washer-Pulley Clamp

    Ersatzteilnummer: 2W-7381
    Marke: Cat
    Preis wird abgerufen.....

    Cat® Pulley Clamp Washer

    Description:
    Service component for crankshaft pulley and damper assembly group, Clamp plate washer retains pulleys to the crankshafts.

    Attributes:
    • Material: Steel
    • Hardened
    • For use with M14 hardware
    • Outside Diameter: 80 mm (3.15 in)
    • Thickness: 18 mm (0.71 in)

    EINHEITEN:
    • US
    • Metrisch
    • Außendurchmesser ("): 0
    • Materialbeschreibung: 0
    • Stärke ("): 0
    engine - generator set
    3114 C9 XQP300 C9 GEN SET 3116 C9.3 3126B

    engine - machine
    3116 C-9

    7 to 9 liter
    3126B 3114 C9 3126 C9.3 C9.3B

    track-type loader
    953B, 963B 973C, 953C, 963C, 973, 973D

    engine - industrial
    3114 C-9 3116 3126B C9 C7 SPP101 3126 C9.3 C9.3B

    3116/3208
    3116

    track feller bunchers
    TK732

    motor grader
    140, 120H, 160M 3 120H NA 135H NA 140M, 160M 3 AWD 140M 2 12M 2 160M 2 140K 2 160M, 160K, 12M 3 AWD 135H, 120K 2 12H, 14L 12M 3 120K, 120H ES 12M, 140M 3 140M 3 AWD 12K

    wheel tractor-scraper
    637G, 637E, 613C, 637D, 637K, 627G, 613C II 627K LRC

    defense and federal products
    DEUCE, 30/30

    earthmoving compactor
    815B, 815F II 816F II

    engine - truck
    C7 3116 C-9 3126 3126B C9 3126E 3114

    brush cutters,industrial,other
    2864C

    forest products
    322C, 584HD, 570B, TK381, 552, 586C, 539, 574, 2390, TK721, TK380, TK751, TK711, 511, 552 2 580, 533, 543, 2590, 522B, 521, TK370, 522, TK371, TK752, 2491, 532, TK741, 551, 521B, 2290, 584, 580B, 573, 541 2 TK722, 541, 2391

    wheel loaders
    IT24F, IT38F, IT18F, IT14F, IT28G, IT38G, 972L, 972M, 950H, 962H, 950G, 962G, 938F, 960F, 966M, 950F, 918F, 924F, 972K, 938G, 966L, 966FII, 972MXE, 962GII, 938GII, 950GII, 966MXE, 950FII, IT62G

    pipelayers
    561N

    forwarders
    584HD

    asphalt paver
    AP-1055D, BG-2455C, AP-1050B, BG-260D, BG-260C, AP-1055B, AP-1000, BG-240C, BG-245C, AP-1050, BG-2455D, AP-900B, AP-1000B, AP-755, AP-1000D

    track loaders
    963C, 963CLGP

    track excavators
    322C, 330C, 329D, 325B, 336D2, E120B, E240B, 336D2L, 336FOEM, 340FUHD, 340F, 325CL, 330DLOEM, 330DL, 329DL, 322CLN, 322BL, 325DL, 325CMH, 330CL, 328DLCR, 320BL, 340FL, 325COEM, 325L, 322L, 336FLNXE, 336FLH, 330D, 336DL, 336D, 336EL, 336FL, 336FXE, 340FLRE, 330DMH, 324DL, 322CL, 336DLN, 325DLOEM, 325BL, 320B, 325BLN, 326DL, 320BS, 336EH, 322BLN, 320BN, 325C, 320BLN, E110B, 325LN, 325, E200BL, 320S, 320L

    expanded mining products
    MD5075

    track-type tractor
    D6R III D5M D6N D6R II D6T LGP D7E, D6T XW D6T, D6R STD D6M D6T LGPPAT D6T XL D7R XR D6R XL D6R, D5N D6T XL PAT D6T XW PAT D7R LGP D7E LGP D6R LGP

    challenger
    55, MT735, MT755, 35, MT765, 45, MTC735, MTC745, MT745, MTC765

    wheel-type loader
    962G II 938G II 962H, 950G, 950G II 962G, 928G, 972L, 972K, 910F, 950H, 966F, 966L, 972M, 938G, 972M XE 928F, 966K, 966M, 950F II 950F, 966M XE 924F, 960F, 918F, 966K XE 938F, 910E, 966D, 966E, 966F II

    wheel-type skidder
    535C, 545C, 525B, 525C

    track type tractors
    D6R, D7R, D7RLGP, D6RIIXL, D6TXWVP, D6RIII, D6RII, D6RLGP, D6RIIIXW, D6NLGP, D6NXL, D6RIIILGP, D6TXL, D7RXR, D6RIIIXL, D6MXL, D6RIILGP, D6TXLVP, D5MLGP, D6MLGP, D5MXL, D5NLGP

    wheel tractor scrapers
    637K, 627K, 637G, 627H, 637KLRC

    harvesters
    550, 570

    telehandler
    RT80, RT100

    articulated dump truck
    D20D

    ag tractors
    35, MTC755

    material handler
    M325D L MH M325D MH

    wheeled excavator
    M318, M325C MH M330D M320, M325B

    articulated trucks
    725C, D250D, 725C2

    motor graders
    140K, 160K, 120H, 120K, 12K, 140G, 160M, 160M3AWD, 140M3AWD, 160M3, 140M3, 12M3, 160M2AWD, 120HNA, 140M2, 12HNA, 135HNA, 12M2, 120K2, 12M2AWD, 140K2

    paving compactor
    CS-583D, CP-563, CS-531, CP-533D, CS-583, CS-531D, CS-533, CB-634, CS-563 CP-563C, CS-533D, CS-573C, CB-634D, CS-573D, CS-583C, CS-531C, CS-563C CB-434, CS-563D CS-533C, CP-533, CB-634C, CP-563D, CP-533C

    excavator
    336F LNXE 336E, 325 L 329D L 330D FM 322 LN 320B, 336F LN 568 FM 340F L UHD 324D LN 336D L 325-A 322N, 322C, 322-A L 325C, 325 LN 320N, 320B S M325D MH 336E LH 324D L 330C, 324D, 322C FM 336D2 L 320B L 336E L 320-A 330D L 325C FM 336F L XE 336D LN 325-A L 330D MH M325D L MH 330D, EL240B 325D, 213B 325D L 320-A L 325B L E200B, EL240C 336E LN 336F, 329D LN 325D MH 330C FM 324D FM LL 330C L 330C LN 322B, 325-A LN 322-A LN 328D LCR 336D, 214B FT 340 340D2 L 340F, 330D LN 340D L 206B, 336F L 325-A FM L 324D FM 330C MH 336D2, 325C L 322B L 336 322 L 320-A S 336E HVG

    generator
    SR4B

    vibratory single drum smooth
    CS-573, CS-531D, CS-531, CS-531C, CS-583, CS-563CAW

    petroleum products
    CX31-C9I TH31-C9I C9 TH31-C9P C7 CX31-P600 TH31-E61 TH31-C9T

    backhoe loaders
    446D

    skidders
    535B

    wheel excavators
    M320, M325BMH, 212B, 224B

    vibratory single drum pad
    CP-533C, CP-563D, CP-533

    cold planer
    PM312, PM313, PM310, PM-102

    log loaders forestry
    325DFMLLA, 568LL

    wheel dozer
    814F II

    integrated toolcarrier
    IT28F, IT18F, IT62G, IT28G, IT38G, IT12B, IT14B, IT38G II IT38F, IT62G II IT62H

    pipelayer
    561N, 561M, PL72

    forestry excavators
    322CFMHW, 330CFMHW, 322CFMST