103-9280: Gasket-Rear
+ / - Zoom: Mauszeiger aufs Bild führen
Andere Ansichten

    103-9280: Gasket-Rear

    Ersatzteilnummer: 103-9280
    Marke: Cat
    Preis wird abgerufen.....

    Cat® Rear Gasket

    Description:
    Cat gaskets are designed to provide sealing using compression between mating parts.

    Attributes:
    OEM direct replacement part

    Application:
    Cat rear gasket provides an effective seal between the flywheel housing and the engine block. Consult your owner's manual or contact your local Cat Dealer for more information.

    EINHEITEN:
    • US
    • Metrisch
    • Gesamtbreite ("): 0
    • Gesamthöhe ("): 0
    • Gesamtlänge ("): 0
    wheel-type loader
    908, 906H 908H 907H 906

    track type tractors
    D4CIIILGP, D4GLGP, D4G, D5GXL, D3CIIIXL, D5CIII

    skid steer loader
    257B3, 277C2, 252B, 262B, 277B, 242B3, 246C 252B3, 246B, 287B, 236B3, 289C 268B, 299C 287C 277C 248B, 279C 287C2, 256C 236B, 262C2, 297C 259B3, 279C2, 272C 289C2, 267B, 262C

    track loaders
    939C, 939

    engine - machine
    3046

    excavator
    315B FM L 315C, 317B LN 318B N

    track-type loader
    933, 933C

    engine - industrial
    C3.4 3044C

    track-type tractor
    D3C III D4C III D5G, D4G, D5C III D3G