388-7456: Gasket
+ / - Zoom: Mauszeiger aufs Bild führen
Andere Ansichten

    388-7456: Gasket

    Ersatzteilnummer: 388-7456
    Marke: Cat
    Preis wird abgerufen.....

    Cat® Gasket


    Cat gaskets are designed to provide sealing using compression between mating parts.

    Attributes:
    Turbocharger line banjo fitting gasket

    Application:
    Consult your owner's manual or contact your local Cat Dealer for more information.

    wheel-type loader
    908K 907K 906K 907M 908H2 914K 910K 906M 908M 906H2 907H2

    skid steer loaders
    262D 272D2 272D 236D 262D3 246D3 262D3LRC 236D3LRC 242D3 246D3LRC 242D3LRC 236D3

    compact track loaders
    257D3 279D3LRC 259D3LRC 289D3LRC 259D3 289D3 279D3 257D3LRC

    skid steer loader
    257D 279D 272D XHP 262D 297D 299D2 272D2 XHP 259D 299D 287D 246D 297D2 XHP 299D2 XHP 299D XHP 297D XHP 297D2 272D 277D 242D 289D 236D

    asphalt pavers
    AP355F, AP300F, AP300FLRC, AP355FLRC

    asphalt paver
    AP355F, AP300F

    multi terrain loaders
    259D 289D 289DLRC

    mini hydraulic excavator
    307E 308E2CR, 308E SR 308E2 CR 308E2SR, 307E2 308E 308E2 SR 308E2 306E 306E2 308E CR