Description:
A V band clamp for a turbocharger is a type of clamp used to secure the turbocharger onto the exhaust system. It consists of two mating flanges that are connected by a V-shaped clamp, which is tightened by a bolt or a nut. The V band clamp is designed to provide a leak-free and secure connection between the turbocharger and the exhaust system, allowing for the efficient and reliable operation of the turbocharger.
Attributes:
• Made of durable materials to withstand the high temperatures and pressures of the exhaust system
• Provides a leak-free and secure connection between the turbocharger and the exhaust system
• Ensures the efficient and reliable operation of the turbocharger
• Can be easily installed and removed for maintenance or replacement purposes
Applications:
A V band clamp for a turbocharger is used to provide a secure and leak-free connection between the turbocharger and the exhaust system. It is extensively used in Cat 120, 120M, 12M, and 140 Motor Grader, 2384D, 2484D, 2570C, 2570D, 2670C, 2670D, 2764C, 529C, 559D, 563C, 563D, 573C, 573D, 576C and 579D Tree Harvester, 320, 320F, 321F, 323, 323F, 324E, 325, 325F, 326, 329E, 329F, 330, 330F, 333, 335, 336, 528, 548, 558, M315F, M316F, M317, M317F, M318, M319, M320, M323F and MH3024 Excavators, 525D, 535D, 545D and 555D Skidder, 525D, 613G, 908H, 908M and C7.1 814 and 814K Wheel Type Tractors, 815, 815K, 816, 816K, CP12, CP14, CP16, CP56B, CP68B, CP74B, CS12, CS13, CS14, CS16, CS17, CS19, CS56B, CS66B, CS68B, CS74B, CS76B and CS78B Compactor, 950, 950K, 950M, 962, 962K, 962M, 966F and IT62K Wheel Loader