118-4341: Seal Kit
+ / - Hover over image to Zoom
Other Views

    118-4341: Seal Kit

    Part Number: 118-4341
    Brand: Cat
    Retrieving Price.....

    Cat® Seal Kit

    Description:
    Cat seal kits provide replacement parts for repair or rebuild in the field.

    Attributes:
    • Kit includes dust seal, quad ring seal, o-ring seals, and installation instructions
    • Provides complete sealing against leakage and pressure drop

    Applications:
    Seal kits enable field service on Cat heavy heavy-duty equipment. Typically used on pumps in steering systems on heavy-duty equipment. Consult your owner's manual or contact your local Cat Dealer for more information.

    Warning: This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Kit Contains: Dust Seal - 1, Quad Ring Seal - 1, Seal-O-Ring - 6, Installation Instructions - 1
    earthmoving compactor
    825C, 816F II 836, 826C, 815F, 816F, 815B, 815F II 816B

    wheel-type loader
    988B, 980C, 938G II 980F, 970F, 966D, 950E, 950F II 960F, 992C, 938G, 950F, 988F II 980F II 950B/950E 938F, 966F II 966E, 988F, 936F, 966F, 994, 950B

    motor grader
    12G, 14G, 120G, 140G, 160G, 130G, 16G

    paving compactor
    CB-335D, CB-634C, CB-434B, PS-150C, CB-434C, PF-290B, PS-360B, CB-534B, CB-534C, CB-334D, PS-360C, PS-150B, PS-200B, CB-224C, CB-214C

    wheel dozer
    834U 814F II 834B, 834S 814F, 814B, 824C

    off-highway truck
    MT4400D AC

    underground articulated truck
    AD55, AD30, AD45B, AD60, AD55B

    integrated toolcarrier
    IT38G II IT38G, IT38F

    wheel tractor-scraper
    627E, 623G, 657E, 623F, 627F, 631G, 657G, 637G, 651E, 623H, 623E, 621F, 627G, 631E, 621G, 637E, 621E, 621H

    articulated dump truck
    D250E, D300D, D300E

    road reclaimer
    SM-350, RM-350, RR-250B, RM-250C, SS-250B, RM-350B