448-9386: Insulation
+ / - Hover over image to Zoom
Other Views

    448-9386: Insulation

    Part Number: 448-9386
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Insulation (Diesel Exhaust Fluid Tank)

    Description:
    Cat sound suppression insulation and acoustical foam pieces are integrated into the design of Cat heavy duty equipment to block and absorb noise. Cat liner/Insulation provides vibration isolation, thermal insulation and sound absorption in the engine enclosure of Cat heavy equipment.

    Attributes:
    • Material: Polyurethane foam
    • Type: Open cell foam
    • Material thickness: 50.8 mm (2 in)
    • Thermal and vibration resistance
    • Fuel, oil and water resistant
    • Designed for use in engine enclosure

    Application:
    Cat sound suppression components are used in heavy-duty Cat equipment to reduce machine operation noise to safe levels based on national and international standards. Quality you expect for your equipment.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Overall Length (in): 14.37
    • Overall Width (in): 7.76
    • Thickness (in): 2
    paving compactor
    CS-68B CCS9 CS-76B CP-56B CP-68B CP-54B CS-66B CS-74B CS-56B CS-78B CS-64B CS-54B CP-74B