452-9087: Mat
+ / - Hover over image to Zoom
Other Views

    452-9087: Mat

    Part Number: 452-9087
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Acoustic Insulation Mat (Ballast)

    Description:
    Cat mats are designed to provide a cushioned and non-skid surface for ballast of Cat pneumatic compactor. Acoustical floormats form a durable sound barrier that protects the floor of the machine.

    Attributes:
    • Color: Mojave Brown
    • Provides a durable wear surface with anti-slip and abrasion resistance
    • Easy for cleaning
    • Fuel, oil and water resistant
    • Prevent corrosion

    Application:
    Typically used in frame and body of Cat machines.

    Warning: This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Length (in): 21.26
    • Material Description: RUBBER
    • Standard Color: MOJAVE BROWN
    • Thickness (in): 0.06
    • Width (in): 20.28
    paving compactor
    CW-16