453-5532: Panel Assembly
+ / - Hover over image to Zoom
Other Views

    453-5532: Panel Assembly

    Part Number: 453-5532
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Panel Assembly (Sound Suppression)

    Description:
    Cat sound suppression components are integrated into the design of Cat heavy duty equipment to block and absorb noise. Cat component provides vibration isolation, thermal insulation and sound absorption in the engine compartment of Cat heavy equipment.

    Attributes:
    • Material: Fiberglass
    • Molded composite sound suppression component with heat resistant facing
    • Fuel, oil and water resistant
    • Thermal and vibration resistance
    • Designed for use in engine enclosure


    Application:
    Cat sound suppression components are used in heavy duty Cat equipment to reduce machine operation noise to safe levels based on national and international standards. Quality you expect for your equipment.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Material Description: Fiberglass
    • Overall Height (in): 2.5
    • Overall Length (in): 41.5
    • Overall Width (in): 16
    motor grader
    24

    wheel-type loader
    993K 990K 992K

    off-highway truck
    777G

    wheel dozer
    854K 844K

    track-type tractor
    D11T D10T2