461-0494: Insulation
+ / - Hover over image to Zoom
Other Views

    461-0494: Insulation

    Part Number: 461-0494
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Insulation (Sound Suppression)

    Description:
    Cat sound suppression insulation and acoustical foam pieces are integrated into the design of Cat heavy duty equipment to block and absorb noise. Cat liner/insulation provides vibration isolation, thermal insulation and sound absorption in the operator compartment of Cat heavy equipment.

    Attributes:
    • Material: Polyurethane foam
    • Type: Open cell foam
    • Material thickness: 25.4 mm (1 in)
    • Thermal and vibration resistance
    • Fuel, oil and water resistant
    • Designed for use in operator station

    Application:
    Cat sound suppression components are used in heavy-duty Cat equipment to reduce machine operation noise to safe levels based on national and international standards. Quality you expect for your equipment.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Overall Length (in): 4.57
    • Overall Width (in): 4.25
    • Thickness (in): 1
    mini hydraulic excavator
    305.5E2 CR 305E2 CR 305E2 305.5E2