462-2564: Insulation
+ / - Hover over image to Zoom
Other Views

    462-2564: Insulation

    Part Number: 462-2564
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Insulation (Registration Plate)

    Description:
    Cat sound suppression insulation and acoustical foam pieces are integrated into the design of Cat heavy duty equipment to block and absorb noise. Cat liner/Insulation provides vibration isolation, thermal insulation and sound absorption in the engine compartment of Cat heavy equipment.

    Attributes:
    • Material: Woven fiberglass cloth
    • Color: Black
    • Molded composite sound suppression component with heat resistant facing
    • Fuel, oil and water resistant
    • Thermal and vibration resistance
    • Designed for use in engines
    • Material Thickness: 0.2 mm (0.01in)

    Application:
    Cat sound suppression components are used in heavy duty Cat equipment to reduce machine operation noise to safe levels based on national and international standards. Quality you expect for your equipment.

    Warning: This product can expose you to chemicals including Acrylamide, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Material Description: Woven Fiberglass Cloth
    • Overall Length (in): 9.45
    • Overall Width (in): 10.59
    • Thickness (in): 0.01
    wheel-type loader
    908K 906M 908M 907K 907M 906K