0R-5207: MOTOR G
+ / - Hover over image to Zoom
Other Views

    0R-5207: MOTOR G

    Part Number: 0R-5207
    Brand: Cat
    Retrieving Price.....
    Save to List

    Remanufactured 24 Volt Heavy Duty Electric Starting Motor


    Built to work hard and deliver reliable performance even in tough, dirty, bitter-cold conditions, Cat® Reman Starters are designed to handle the high current needed when cranking cold engines. Every time. The Brush-Type Design uses one-piece brushes for less maintenance, and constant-pressure springs for even brush wear. Cat Reman Starters are engineered to be part of a balanced electrical system, working in unison with the rest of your Cat engine components. We include all critical engineering updates, testing against original Caterpillar specs (not reverse-engineered values aftermarket brands use) so you know you’re getting genuine Cat reliability. Off-the-shelf availability minimizes your down time, and all Cat Reman products come with a same-as-new warranty. And because you’re leveraging the ‘second life’ built into every Cat part, you get it at a fraction of the cost.


    • Designed to crank to -32°; C (-25°; F).
    • Unmatched starting capacity compared to even the best competitors’ products.
    • Highest sealing and anti-corrosion specs in the industry: seamless, one-piece solenoid casing that protects against corrosion, vibration and extreme weather.
    • You’re buying less downtime and lower repair bills, helping you achieve the lowest owning and operating costs over your engine’s lifecycle.
    • Cat Reman diesel engine parts provide same-as-new performance and reliability at fraction-of-new costs — while reducing the impact on the environment.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Current (Amps): 215, 215
    • Electric Starting and/or Prelube: Electric Starting, Electric Starting
    • Marine Approved: Yes, Yes
    • Mount Size (Nose Cone): SAE No. 3 Nose housing, SAE No. 3 Nose housing
    • Pinion Pitch: 8/10, 8/10
    • Pinion Teeth: 12/13, 12/13
    • Voltage (volts): 24
    earthmoving compactor
    816B 815

    wheel-type loader
    966E 966C 966D 950 950E 950B 966F 930 920 950B/950E 966F II 970F

    engine - truck
    3306C 3306 3306B

    wheel-type skidder
    518 528 120C

    track-type loader
    973 977L 977 963 951 955 951C 951B 955L

    engine - industrial
    3306 3208 D333C SR4

    articulated dump truck
    D250B

    motor grader
    130G 120G

    forest products
    227

    track-type skidder
    120C 125C

    wheel dozer
    814 814B

    pipelayer
    572G 561D 571G

    excavator
    225 235C 330-A L 350-A L E300 330 L 229 350 L 330-A 330-A L 330-A LN EL300B 235B 215D 225D 229D 231D EL300 235D 215 235 219 215B EL240 215C 330 LN 225B 350-A 219D E300B E240

    wheel tractor-scraper
    627B 615

    track-type tractor
    7SU D7G 141 153 163 D6H 7U D6D 55 D5B 6A D6C 7A D7H 56H D6H XR 6S 7S LGP D4E 7S 143 6SU 4 D4E SR D6H XL 5 140 D5 D6H II 56 6 57H 4A 5A 4S D5H 7 5S 57