0R-8332: ALTERNATOR G
+ / - Hover over image to Zoom
Other Views

    0R-8332: ALTERNATOR G

    Part Number: 0R-8332
    Brand: Cat
    Retrieving Price.....
    Save to List

    Remanufactured 12 Volt 145 Amps Heavy Duty Alternator


    Cat® Reman Alternators are designed to energize the battery to power your machine, regardless of operating conditions. They are proven top-notch tough, durable and reliable, even at low idle. There are two categories: Brush-Type Design uses one-piece brushes for less maintenance, and constant-pressure springs for even brush wear; and our Brushless Design, with fewer moving parts, tighter air gap tolerances and superior sealing for longer life in harsh environments (dirt, dust, heat or cold). Cat Reman Alternators are quiet, compact, and lightweight, designed to be part of a balanced electrical system. They include all critical engineering updates, and each unit is rigorously tested against original Caterpillar specs, so you know you’re getting genuine Cat reliability. Off-the-shelf availability minimizes your down time, and all Cat Reman products come with a same-as-new warranty. And because you’re leveraging the ‘second life’ built into every Cat part, you get it at a fraction of the cost.

    • Electronic voltage regulators and a high-efficiency cooling system are built in.
    • New O-rings, seals, bushings, and bearings are installed, and heat sink compounds are replaced.
    • You’re buying less downtime and lower repair bills, helping you achieve the lowest owning and operating costs over your engine’s lifecycle.
    • Cat Reman diesel engine parts provide same-as-new performance and reliability at fraction-of-new costs — while reducing the impact on the environment.

    Warning: This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    CONSIDER AN UPGRADE

    Cat® Genuine and Cat® Reman parts are designed and built to Caterpillar proprietary specifications, providing optimal performance and durability in the toughest applications.
    Brand: Cat
    12 Volt 145 Amps Heavy Duty Alternator
    UNITS:
    • US
    • Metric
    • Brush/Brushless: Brush Type, Brush Type
    • Marine Approved: No, No
    • Mount Type: SAE J180, SAE J180, SAE J180
    • Number of Poles: 12, 12
    • Rated Output (amps): 145, 145
    • Voltage (volts): 12
    challenger
    45 35 75C 95E 75D 85E 65C 85D 55 75E 65E 85C 65D

    engine - industrial
    3196 3176C