1U-5546: Wrench
+ / - Hover over image to Zoom
Other Views

    1U-5546: Wrench

    Part Number: 1U-5546
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Metric Combination Wrench (6 mm)

    Description:
    Cat combination wrench is designed for routine maintenance and adjustment of fasteners.

    Attributes:
    • 6 mm combination wrench
    • Corrosion and wear resistant
    • Continuous arc open end and 12 point box end
    • 15° angle on open and box end
    • Chrome finish

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Length (in): 4.4
    We currently do not have any equipment model information for this part.